1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PS6R Type Switching Power Supply Branch Terminal Unit

POWER SUPPLY ACCESSORIES

PS6R Type Switching Power Supply Branch Terminal Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Additional output, by system is simple and easy. Since the connection to the terminal block to be relayed can be added to two output terminals, it contributes to cost reduction by saving wiring and manpower.


[Features]
· The new type that reduces the burden of securing installation space with high output, achieves 93% higher efficiency and contributes to lower running costs.
· Rated input voltage is AC100 to 240V (input voltage range: AC85 to 264V / DC110 to 350V).
· The terminal part has its own SS (Save and Safety) terminal.
· .
· Screw-up structure is adopted to remove screws.
· The speed of the round terminal connection can be shown without the worry of the screw loss.
· The finger protection structure does not touch the terminal and prevents electric shock.
· Two types of mounting brackets are available.
· In addition to DIN rail mounting, it can also be mounted directly to two types of panel.
· OE marking compliant products (LVD, EMOD), UL (UL508), c-UL (CSAC22.2No.107.1, TÜV SÜD (EN60950-1, EN50178) certified products.
· Compatible with EN61204-3 (EMOstandard class B DC power supply device.)

 
Part Number
PS9Z-6RS1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 890.00

฿ 762.82

POWER SUPPLY ACCESSORIES 200 Piece(s) 98 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Input Voltage(V) 24 Output voltage (Ch 1)(V) 24
Output current (Ch 1)(A) 10(max.) Dimensions(mm) 59(H)x27.8(W) Standard CE, UL, CUL, CSA, TUV
Properties Vibration resistant, shock resistant Protective Structure IP20 Note Please use in combination with PS6R type main body.

Please check the type/dimensions/specifications of the part PS9Z-6RS1 in the PS6R Type Switching Power Supply Branch Terminal Unit series.