AP22 Type Ultra-Bright LED Pilot Light

Caution
Product Description
[Features]
· Uses an ultra-bright LED.
· Provides high visibility over a wide area.
· Ensures high visibility from all directions.
· Ultra-bright LED not easily affected by ambient light. Facilitates easy illumination checks and prevents mistakes.
· Finger protection type with an integrated terminal cover structure, which ensures safety by preventing electric shocks (IP20).
· Also helps reduce wiring man-hours.
· 2 types available: a color lens type, and a clear lens type (excluding PW) that makes illumination clearer.
· UL and c-UL certified, compliant with EN standards.
Specifications of Ultra-Luminance LED Indicator Light

External appearance of color lens

Specifications of clear lens

Mounting hole machining diagram / minimum mounting pitch
* The holes marked 3.2 + 0.2 are for rotation prevention. Not required when the name plate is not used.
(Units: mm)

Dimensions
(Units: mm)
Performance Specifications
| Standard use condition | Operating ambient temperature: -25 to +55℃ (no freezing) Storage ambient temperature: -45 to +80℃ (no freezing) Operating Ambient Humidity: 45 to 85% RH (no condensation) | |
|---|---|---|
| Insulation Resistance | 100 MΩ min. with 500 V DC ohmmeter | |
| Overvoltage category | II (IEC60664-1) | |
| Impulse voltage resistance | 2.5 kV (IEC60664-1, IEC60947-5-1) | |
| Pollution Degree | 3 (IEC60947-5-1) | |
| Withstand Voltage | Between live parts of different polarity: 2,000 V AC for 1 minute Between live and non-live parts: 2,000 V AC for 1 minute | |
| Vibration Resistance | Malfunction | 5 to 55 Hz single amplitude: 0.5 mm |
| Durability | 30 Hz single amplitude: 1.5 mm | |
| Impact Resistance | Malfunction | 100 m/s^2 |
| Durability | 1,000 m/s^2 | |
| Protective structure | Front panel: IP66 (IEC 60529), UL Type 4X Terminals: IP20 | |
| Terminal shape | M3.5 screw terminal | |
| Screw terminal tightening torque | 1.0 N·m | |
| Recommended lock nut tightening torque | 2.0 N·m | |
| Connectable cables | 2 mm^2 or less (single wire ø1.6 or less) 2 or less | |
| Weight (Approx.) | 18 g | |
- *See the manufacturer's catalog for other specifications, etc.