1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ZUS Series Standard Power Supply Onboard Type

SWITCHING POWER SUPPLY

ZUS Series Standard Power Supply Onboard Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 459.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

On-board DC-DC converter.
[Features]
· Isolation between input and output.
· Comes with an overcurrent protection circuit.
· Can be used over a wide range of temperatures.
· Comes with remote control, variable external output voltage, and an overvoltage protection circuit (ZUS15/ZUS25).
[Applications]
· An insulated DCDC converter which can convert voltages from a customer’s main power supply and can convert from direct current such as batteries to other voltages.

 
Part Number
ZUS31215
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 459.00

SWITCHING POWER SUPPLY 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 3 Single/multi Single
Input Voltage Dedicated to DC Output voltage (Single only) DC15V Rated output current (single only)(A) 0.2
Input/output terminal shape Other Safety standards UL / TUV Height(mm) 7
Width(mm) 35 Depth(mm) 23 Input Voltage(V) DC9 to 18
Maximum output power(W) 3 Voltage settings reliability(V) 14.25 to 15.75 Output voltage variation(V) Internal fixed
Other optional functions NA Protection function Excess Current Protection

Please check the type/dimensions/specifications of the part ZUS31215 in the ZUS Series Standard Power Supply Onboard Type series.