Flame Retardant Polyflex Cable MLFC Series, 600 V / 1500 V

Brand :
HITACHI CABLE

Caution

  • · The finished outer diameter indicated in the filtering conditions is the max value. · Refer to the catalog for tolerances.

Product Description

[Features]
· Excellent heat resistance (110°C) and flame retardance.
· Excellent flexibility.
· Terminals are easily removable.

Flame-Retardant Polyflex Cable MLFC Series 600 V / 1,500 V Structure

Flame-retardant Polyflex cable MLFC Series: Related Images

Flame-Retardant Polyflex Cable MLFC Series 600 V / 1,500 V Structural Drawing

Specifications and Dimensions of Flame-Retardant Polyflex Cable MLFC Series 600 V / 1,500 V

600 V

ConductorInsulator
Thickness
(mm)
Finishing outer diameter
(mm)
Conductor resistance
(20℃)
(Ω/km)
Test voltage
(V)
Insulation Resistance
(20℃)
(MΩ·km)
Surface leak resistance
(MΩ)
Reference
Nominal cross-sectional area
(mm^2)
Configuration
Number of strand / strand diameter
(strands/mm)
Outer diameter
(Approx.)
(mm)
Approximate weight
(kg/km)
Standard length of wire
(m)
32537/55/0.4527.02.930.8 to 33.20.0614350020503300300
25037/42/0.4523.62.928.0 to 29.60.0760300020502550300
20037/34/0.4521.22.925.1 to 26.90.0939300020602100300
15027/34/0.4518.72.321.7 to 22.70.129300020701500300
12519/42/0.4516.82.320.0 to 22.20.148300020701350300
10019/34/0.4515.22.318.5 to 20.30.183300030801100300
8019/27/0.4513.51.815.8 to 17.60.23025003090860300
6019/20/0.4511.61.814.0 to 15.60.311250030100650300
5019/16/0.4510.41.812.8 to 14.40.389250030100530300
387/34/0.459.11.411.0 to 12.40.496250040100410100
307/27/0.458.11.410.0 to 11.40.625220040100330100
227/20/0.457.01.48.9 to 10.30.844220040100260100
14 88/0.454.91.16.4 to 7.61.32220040200160200
8 50/0.453.71.15.2 to 6.42.32220050200100200
5.5 35/0.453.11.14.6 to 5.83.3122005030070400
3.5 45/0.322.51.14.0 to 5.25.3822005030050400
2.0 37/0.261.81.13.4 to 4.49.9122006030030400
1.25 50/0.181.51.13.1 to 4.115.522007030025400
0.75 30/0.181.11.12.8 to 3.725.822008030020400

1,500 V

ConductorInsulator
Thickness
(mm)
Finishing outer diameter
(mm)
Conductor resistance
(20℃)
(Ω/km)
Test voltage
(V)
Insulation Resistance
(20℃)
(MΩ·km)
Surface leak resistance
(MΩ)
Reference
Nominal cross-sectional area
(mm^2)
Configuration
Number of strand / strand diameter
(strands/mm)
Outer diameter
(Approx.)
(mm)
Approximate weight
(kg/km)
Standard length of wire
(m)
25037/42/0.4523.63.028.6 to 31.00.0760540020502600300
20037/34/0.4521.23.026.3 to 28.50.0939540020502150300
15027/34/0.4518.72.522.9 to 24.90.129540020601600300
12519/42/0.4516.82.521.1 to 23.10.148540020701400300
10019/34/0.4515.22.519.4 to 21.40.183540030701150300
8019/27/0.4513.52.517.8 to 19.60.23054003090920300
6019/20/0.4511.62.516.0 to 17.60.31154003090700300
5019/16/0.4510.42.514.8 to 16.40.389540040100580300
387/34/0.459.12.012.5 to 14.10.496540030100450100
307/27/0.458.12.011.6 to 13.00.625540040100370100
227/20/0.457.02.010.5 to 11.90.844540045100300100
1488/0.454.92.08.3 to 9.71.32540050100180200
850/0.453.72.07.2 to 8.42.32540060200120200
5.535/0.453.12.06.6 to 7.83.3154007020090200
3.545/0.322.52.06.0 to 7.25.3854008020070200
2.037/0.261.82.05.3 to 6.59.91540010020050400
1.2550/0.181.52.05.1 to 6.115.5540011020040400
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat