1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Emergency Stop Push Button Switch (Φ16) A165E, Optional Part (Part Number)

EMERGENCYSTOPSWITCH

Emergency Stop Push Button Switch (Φ16) A165E, Optional Part
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 659.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Separable unit type compact and deep button switch for emergency stop (ø16) A165E.
[Features]
· Direct opening mechanism breaks circuit in event of abnormality such as contact welding.
· With safety lock mechanism to prevent accidental operation.
· Has a dual nature, with a separately constructed switch part that improves wiring efficiency and a one-piece structure that is removed with a dedicated tool.
[Applications]
· For emergency stop.

Catalog product information click here


Emergency Stop Button Switch (ø16 (16 mm Diameter)) A165E Specifications

Emergency Stop Button Switch (ø16) A165E: related images

Emergency Stop Button Switch (ø16 (16 mm Diameter)) A165E image

Emergency Stop Button Switch (ø16 (16 mm Diameter)) A165E Form Configuration

Emergency Stop Button Switch (ø16 (16 mm Diameter)) A165E Model List

Actuator DiameterFunctionTypeType
ø30 typePush-Lock
Turn-Reset
Type A165ESeparating type
Type A165E-□-03UIntegrated type

Emergency Stop Button Switch (ø16 (16 mm Diameter)) A165E Performance

TypeEmergency Stop Button Switch
Non-illumination Type
Type A165E-S
Non-illumination Integrated Type
Type A165E-U
Permitted Operation FrequencyMechanicalMax. 20 times/min.
ElectricalMax. 10 times/min.
Insulation Resistance100 MΩ or higher (with 500 V DC megger)
Withstand VoltageBetween Same Pole Terminals1,000 V AC 50/60 Hz 1 min.
Between Different Pole Terminals2,000 V AC 50/60 Hz 1 min.
Between Each Terminal And Ground2,000 V AC 50/60 Hz 1 min.
Between Lamp Terminals1,000 V AC 50/60 Hz 1 Min *1-
VibrationMalfunction10 to 55 Hz double amplitude 1.5 mm (malfunction within 1 ms)
ShockDurability500 m/s2
MalfunctionMax. 300 m/s2
(malfunction within 1 ms)
Max. 150 m/s2
(malfunction within 1 ms)
DurabilityMechanical100,000 times or more
Electrical100,000 times or more
Protective StructureIP65 oil resistance *2IP65 oil resistance *2
Class Of Electric Shock ProtectionClass II
PTI (Tracking Properties)175
Degree Of PollutionDegree polluted 3 (EN60947-5-1)
MassApprox. 16 g (for 2NC (2) contact)
Ambient Operating Temperature-10 to +55℃ (with no icing and no condensation)
Operating Ambient Humidity35 to 85% RH
Storage Ambient Temperature-25 to +65℃ (with no icing and no condensation)
  1. *1Standards in situations where LEDs are not installed. (Please conduct tests without installing LEDs.)
  2. *2This is a protective structure on the front of the panel.

Emergency Stop Button Switch (ø16 (16 mm Diameter)) A165E Dimensional Diagram

 

Emergency Stop Button Switch (ø16) A165E: related images

Model A165E-S / Non-Illumination Type ø30 (30 mm Diameter)

Emergency Stop Button Switch (ø16) A165E: related images

Model A165E-S-03U / Non-Illumination Type, Integrated Emergency Stop ø30 (30 mm Diameter)

Part Number
A165E-S-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Contact Configuration Operating part dimensions - vertical
(mm)
Operating part dimensions - horizontal
(mm)
Panel depth dimensions
(mm)
Ampacity AC (Ω load) Ampacity DC (Ω load) Protective structure details Light Source Type Voltage Uses Light Source
(V)
Contact configuration details

฿ 1,591.48

฿ 907.14

EMERGENCYSTOPSWITCH 1 Piece(s) Same day 10Non-illuminated emergency stop pushbutton1b303048.5@ 5 A/125 VAC@ 3 A/30 VDCIP65 oil resistant typeNon-IlluminationNon-Illumination1b

Loading...

  1. 1
 

Basic Information

Operating part shape Round shape Name Plate NA Terminal shape Solder Terminal
Mounting Hole Size Ø16 Operating unit function Push to lock/turn to reset Color of Operating Unit Red
Protective Structure Available Safety standards CE / UL / TUV / CCC / CSA Classification Set Product

Please check the type/dimensions/specifications of the part A165E-S-01 in the Emergency Stop Push Button Switch (Φ16) A165E, Optional Part series.

Products with similar specification

Part Number
A165E-LS-24D-02
A165E-M-01
A165E-M-02
A165E-S-02
A165E-S-02(STOP)
A165E-S-03U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Contact Configuration Operating part dimensions - vertical
(mm)
Operating part dimensions - horizontal
(mm)
Panel depth dimensions
(mm)
Ampacity AC (Ω load) Ampacity DC (Ω load) Protective structure details Light Source Type Voltage Uses Light Source
(V)
Contact configuration details

฿ 2,118.00

1 Piece(s) Same day -Illuminated emergency stop pushbutton3b303048.5@ 5 A/125 VAC@ 3 A/30 VDCIP65LEDAC/DC 24V2b

฿ 659.00

1 Piece(s) Same day -Non-illuminated emergency stop pushbutton1b404048.5@ 5 A/125 VAC@ 3 A/30 VDCIP65 oil resistant typeNon-IlluminationAC/DC 24V1b

฿ 1,412.00

1 Piece(s) 38 Day(s) -Non-illuminated emergency stop pushbutton3b404048.5@ 5 A/125 VAC@ 3 A/30 VDCIP65 oil resistant typeNon-IlluminationAC/DC 24V2b

฿ 1,332.00

1 Piece(s) Same day 10Non-illuminated emergency stop pushbutton-303048.5@ 5 A/125 VAC@ 3 A/30 VDCIP65 oil resistant typeNon-IlluminationNon-Illumination2b

฿ 753.67

1 Piece(s) 5 Day(s) -Non-illuminated emergency stop pushbutton2b303048.5@ 5 A/125 VAC@ 3 A/30 VDCIP65 oil resistant typeNon-IlluminationNon-Illumination2b

฿ 1,001.38

1 Piece(s) Same day -Non-illuminated emergency stop pushbutton3b303049@ 1 A/125 VAC@ 1 A/30 VDCIP65 oil resistant typeNon-IlluminationNon-Illumination3b