(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Separable unit type compact and deep button switch for emergency stop (ø16) A165E.
[Features]
· Direct opening mechanism breaks circuit in event of abnormality such as contact welding.
· With safety lock mechanism to prevent accidental operation.
· Has a dual nature, with a separately constructed switch part that improves wiring efficiency and a one-piece structure that is removed with a dedicated tool.
[Applications]
· For emergency stop.
Emergency Stop Button Switch (ø16 (16 mm Diameter)) A165E image
Actuator Diameter | Function | Type | Type |
---|---|---|---|
ø30 type | Push-Lock Turn-Reset | Type A165E | Separating type |
Type A165E-□-03U | Integrated type |
Type | Emergency Stop Button Switch | ||
---|---|---|---|
Non-illumination Type Type A165E-S | Non-illumination Integrated Type Type A165E-U | ||
Permitted Operation Frequency | Mechanical | Max. 20 times/min. | |
Electrical | Max. 10 times/min. | ||
Insulation Resistance | 100 MΩ or higher (with 500 V DC megger) | ||
Withstand Voltage | Between Same Pole Terminals | 1,000 V AC 50/60 Hz 1 min. | |
Between Different Pole Terminals | 2,000 V AC 50/60 Hz 1 min. | ||
Between Each Terminal And Ground | 2,000 V AC 50/60 Hz 1 min. | ||
Between Lamp Terminals | 1,000 V AC 50/60 Hz 1 Min *1 | - | |
Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm (malfunction within 1 ms) | |
Shock | Durability | 500 m/s2 | |
Malfunction | Max. 300 m/s2 (malfunction within 1 ms) | Max. 150 m/s2 (malfunction within 1 ms) | |
Durability | Mechanical | 100,000 times or more | |
Electrical | 100,000 times or more | ||
Protective Structure | IP65 oil resistance *2 | IP65 oil resistance *2 | |
Class Of Electric Shock Protection | Class II | ||
PTI (Tracking Properties) | 175 | ||
Degree Of Pollution | Degree polluted 3 (EN60947-5-1) | ||
Mass | Approx. 16 g (for 2NC (2) contact) | ||
Ambient Operating Temperature | -10 to +55℃ (with no icing and no condensation) | ||
Operating Ambient Humidity | 35 to 85% RH | ||
Storage Ambient Temperature | -25 to +65℃ (with no icing and no condensation) |
Emergency Stop Button Switch (ø16 (16 mm Diameter)) A165E Dimensional Diagram
Model A165E-S / Non-Illumination Type ø30 (30 mm Diameter)
Model A165E-S-03U / Non-Illumination Type, Integrated Emergency Stop ø30 (30 mm Diameter)
Part Number |
---|
A165E-LM-24D-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Contact Configuration | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Ampacity AC (Ω load) | Ampacity DC (Ω load) | Protective structure details | Light Source Type | Voltage Uses Light Source (V) | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,520.00 | PUSH SWITCH | 1 Piece(s) | Same day | - | Illuminated emergency stop pushbutton | 1b | 40 | 40 | 42.1 | @ 5 A/125 VAC | @ 3 A/30 VDC | IP65 | LED | AC/DC 24V | 1b |
Loading...
Operating part shape | Round shape | Name Plate | NA | Terminal shape | Solder Terminal |
---|---|---|---|---|---|
Mounting Hole Size | Ø16 | Operating unit function | Push to lock/turn to reset | Color of Operating Unit | Red |
Protective Structure | Available | Safety standards | CE / UL / TUV / CCC / CSA | Classification | Set Product |
Please check the type/dimensions/specifications of the part A165E-LM-24D-01 in the Emergency Stop Push Button Switch (Φ16) A165E, Optional Part series.
Part Number |
---|
A165E-LM-24D-02 |
A165E-LS-24D-01 |
A165E-LS-24D-02 |
A165E-M-01 |
A165E-M-02 |
A165E-S-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Contact Configuration | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Ampacity AC (Ω load) | Ampacity DC (Ω load) | Protective structure details | Light Source Type | Voltage Uses Light Source (V) | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,471.00 | 1 Piece(s) | 38 Day(s) | 10 | Illuminated emergency stop pushbutton | 3b | 40 | 40 | 42.1 | @ 5 A/125 VAC | @ 3 A/30 VDC | IP65 | LED | AC/DC 24V | 2b | ||
฿ 1,790.53 | 1 Piece(s) | Same day | - | Illuminated emergency stop pushbutton | 1b | 30 | 30 | 48.5 | @ 5 A/125 VAC | @ 3 A/30 VDC | IP65 | LED | AC/DC 24V | 1b | ||
฿ 2,118.00 | 1 Piece(s) | Same day | - | Illuminated emergency stop pushbutton | 3b | 30 | 30 | 48.5 | @ 5 A/125 VAC | @ 3 A/30 VDC | IP65 | LED | AC/DC 24V | 2b | ||
฿ 659.00 | 1 Piece(s) | Same day | - | Non-illuminated emergency stop pushbutton | 1b | 40 | 40 | 48.5 | @ 5 A/125 VAC | @ 3 A/30 VDC | IP65 oil resistant type | Non-Illumination | AC/DC 24V | 1b | ||
฿ 1,412.00 | 1 Piece(s) | 38 Day(s) | - | Non-illuminated emergency stop pushbutton | 3b | 40 | 40 | 48.5 | @ 5 A/125 VAC | @ 3 A/30 VDC | IP65 oil resistant type | Non-Illumination | AC/DC 24V | 2b | ||
฿ 1,591.48 | 1 Piece(s) | Same day | 10 | Non-illuminated emergency stop pushbutton | 1b | 30 | 30 | 48.5 | @ 5 A/125 VAC | @ 3 A/30 VDC | IP65 oil resistant type | Non-Illumination | Non-Illumination | 1b |
How can we improve?
How can we improve?