Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16

Brand :
OMRON

Caution

    Product Description

    Detachable-type cylindrical ø16 series

    ■ Features
    · Shortened, miniature design of 28.5 mm, one of the smallest class in the industry.
    · Detachable switch part.
    · The same contacts can be used for both standard loads and micro loads.
    · Easy-to-wire terminal arrangement.
    · EN 60947-5-1 certified.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16 | OMRON | MISUMI Thailand