(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy-to-see counter with IP66 equivalent water and oil resistance.
[Features]
· Uses a negative type LCD with a character height of 8.5 mm and a red LED backlight.
· High level of visibility equivalent to LEDs, yet achieves a low power consumption and a short body with a neck-down length of 80 mm.
· By using an integrated front panel and casing as well as oil resistant materials for parts, it meets IP66 oil resistance and NEMA4.
· Can be switched between either NPN and PNP input modes, and supports both external and manual resetting.
· Features a finger safe terminal block cover for protection against electric shocks, which conforms to VDE0106 Part 100.
· Complies with UL and CSA safety standards, is EMC standard compatible (EN61326), and conforms to the CE mark.
[Applications]
· When used as a counter it is an accumulation counter, making it useful in controlling manufacturing numbers, etc. When used as a timer it is an accumulation timer, making it useful for managing equipment starting times, etc.
H7GP external appearance
H7GP dimensional drawing
Units: mm
H7GP panel cut dimensional drawing
(DIN 43700 compliant)
Units: mm
Note 1. Mounting panel thickness is 1 to 5 mm.
Note 2. Close contact mounting is not possible because it causes water resistance to be lost.
Note 3. The terminal screws are M35 mm. (Effective thread length 6 mm)
Note 4. When installing side by side, keep separated by gaps of at least 50 mm.
Dimensions with H7GP adapter mounted
Units: mm
Total Counter
Power Supply Voltage | Content | 6-Digit Total Counter | |
---|---|---|---|
Front Cover Color | Light Gray | Black | |
100 to 240V AC | Format | Series H7GP-C | Series H7GP-CB |
12 to 24 V DC | Format | Series H7GP-CD | Series H7GP-CDB |
Time counter
Power Supply Voltage | Content | 6-Digit Total Counter | |
---|---|---|---|
Front Cover Color | Light Gray | Black | |
100 to 240V AC | Format | Series H7GP-T | Series H7GP-TB |
12 to 24 V DC | Format | Series H7GP-TD | Series H7GP-TDB |
Insulation Resistance | 100 MΩ or more (at 500 V DC megger) | |
---|---|---|
Withstand Voltage | 2,000 V AC, 1 min, between the conductive part terminal and exposed non-charging metal part (AC type) 1,000 V AC, 1 min, between the conductive part terminal and exposed non-charging metal part (DC type) 2,000 V AC, 1 min, between the power supply terminal and control input terminal (AC type) | |
Impulse Voltage | 3 kV (between power supply terminals); however, 1 kV for 12 to 24 V DC type 4.5 kV (between the conductive part terminal and exposed non-charging metal part); however, 1.5 kV for 12 to 24 V DC type | |
Noise Resistance | ±1.5 kV (between AC power supply terminals), ±480 V (between DC power supply terminals), ±480 V (between input terminals) Square-wave noise by noise simulator (pulse width 100 ns, 1 μs rise 1 ns) | |
Electrostatic Strength | Display: Malfunction 8 kV, Destruction 15 kV DIP Switch: Malfunction 4 kV, Destruction 8 kV | |
Vibration | Endurance | 10 to 55 Hz, half amplitude 0.75 mm, 3 directions, 2 h each |
Malfunction | 10 to 55 Hz, half amplitude 0.5 mm, 3 directions, 10 min each | |
Shock | Endurance | 294m/s2, 3 axes each direction, 3 times each |
Malfunction | 196m/s2, 3 axes each direction, 3 times each | |
Mass | Approx. 75 g |
Refer to the catalog for product information not listed above.
Loading...
Type | Total counter | Display method | Liquid Crystal | Power Supply Voltage | AC-dedicated |
---|---|---|---|---|---|
Representative Standard | CE / UL / CSA | Dimension vertical(mm) | 24 | Dimension width(mm) | 48 |
Dimension depth(mm) | 80 | Rated power supply voltage(V) | AC 100–240 | Terminal shape | Screw terminal |
Digits = N (counter) | 6-digit (0 to 999999) | Pre-scale function (counter) | × | Input mode (counter) | Addition |
How can we improve?
How can we improve?