Solid State/Timer H3Y

Brand :
OMRON

Caution

    Product Description

    Ultra-small timer for use in sequence control incorporating a dedicated IC.
    [Features]
    · Highly accurate with a repeat error of ±1% (including first time value).
    · Recovery time including recovery during operation is 100 ms or less.
    · Time is easily set using the large dial that works with either straight-slot or Phillips-head screwdrivers.
    · Semi-multi power supply voltages.
    · Standard product complies with UL and CSA standards.
    · EN61812-1 compatible, conforms to the CE mark.
    [Applications]
    · Many facilities require timer functions, and this can be used anywhere on the line.

    Product features

    H3Y Solid-State Timer: Related images

    External appearance of H3Y

    Maximum scale timeTime Setting Range
    0.5 s0.04 s to 0.5 s
    1s0.1 s to 1.0 s
    5 s0.2 s to 5.0 s
    10 s0.5s to 10 s
    30 s1.0 s to 30 s
    60 s2.0 s to 60 s
    120 s5.0 s to 120 s
    3 min0.1 min to 3 min
    5 min0.2 min to 5 min
    10 min0.5 min to 10 min
    30 min1.0 min to 30 min
    60 min2.0 min to 60 min
    3 h0.1 h to 3 h

    Rating

    Model numberSeries H3Y-2 (-0)Series H3Y-4 (-0)
    Power supply voltage *6・ 100 to 120 V AC, 50/60 Hz, 200 to 230 V AC, 50/60 Hz
    ・ 24 V AC, 50/60 Hz *1
    ・DC12V ・DC24V ・DC48V ・DC100 to 110 V ・DC125V *2, *3
    Allowable voltage fluctuation range85 to 110% of power supply voltage (However, 90 to 110% of power supply voltage only for 12 V DC specifications) *4
    Power consumptionAC100 to 120 V1.5 VA (at 120 V AC)
    AC200 to 230 V1.8 VA (at 230 V AC)
    AC24V1.5 VA (at 24 V AC)
    DC12V0.9 W (at 12 V DC)
    DC24V0.9 W (at 24 V DC)
    DC48V1.0 W (at 48 V DC)
    DC100 to 110 V1.3 W (at 110 V DC)
    DC125V1.3 W (at 125 V DC)
    Reset voltage10% or more of power supply voltage *5
    Control output250 V AC 5 A, resistant load (cosø = 1)
    Minimum compatible load 5 V DC 1 mA (P level, reference value)
    Contact Materials: Ag
    250 V AC 3 A, resistant load (cosø = 1)
    Minimum compatible load 1 V DC 1 mA (P level, reference value)
    Contact Materials: Au clad + Ag alloy
    Operating Ambient Temperature-10 to +50℃ (However, do not freeze)
    Storage temperature-25 to +65℃ (However, do not freeze)
    Operating ambient humidity35 to 85%

    *1. The inverter output should not be used as a power supply.
    *2. Single-phase, full-wave-rectified power supplies can be used.
    *3. Only the H3Y-2 and H3Y-2-0 types include 12 V DC models.
    * 4. When using continuously at an operating ambient temperature of 50°C, 90 to 110% of the power supply voltage (95 to 110% for 12 V DC) should be used.
    * 5. For reliable reset, 100 to 120 V AC should be set to 10 V AC, 200 to 230 V AC should be set to 20 V AC, and 100 to 110 V DC should be set to 10 V DC or less.
    *6. A diode to prevent reverse voltages is provided only on models with a DC power supply voltage.

    Performance

    Model numberSeries H3Y-2 (-0)Series H3Y-4 (-0)
    Accuracy of operating time±1% or less (at maximum scale time) *1
    Setting error±10% ±50 ms max. (at maximum scale time)
    Reset time0.1 s max. (including halfway reset)
    Influence of voltage±2% or less (at maximum scale time) *1
    Influence of temperature±2% or less (at maximum scale time) *1
    Insulation resistance100 MΩ or more (Measured at 500 V DC insulation resistance tester)
    Withstand voltage2,000 V AC, 50/60 Hz for 1 min (Between current-carrying terminals and exposed non-current-carrying metal parts, except for the terminal thread section)
    2,000 V AC, 50/60 Hz for 1 min (Between operating power supply circuit and control output)
    2,000 V AC, 50/60 Hz for 1 min (Between different pole contacts; 2-pole model)
    1,500 V AC 50/60 Hz 1 min (Between different pole contacts; 4-pole model)
    1,000 V AC 50/60 Hz 1 min (Between non-continuous contacts)
    Impulse voltageBetween power supply terminals: 3 kV, 1 kV for 12 V DC, 24 V DC, 48 V DC
    Between exposed non-current-carrying metal parts: 4.5 kV, 1.5 kV for 12 V DC, 24 V DC, 48 V DC
    Noise immunitySquare-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) ±1.5 kV
    Static immunityMalfunction: 4 kV, Destruction: 8 kV
    VibrationDestruction10 to 55 Hz, 0.75-mm single amplitude for 1 h each in 3 directions
    Malfunction10 to 55 Hz, 0.5-mm single amplitude for 10 min each in 3 directions
    ImpactDestruction1,000 m/s^2 for 3 times each in 6 directions *2
    Malfunction100 m/s^2 for 3 times each in 6 directions
    LifespanMechanical10,000,000 operations min. (under no load at 1,800 operations/h)
    Electrical2-pole: 500,000 operations min. (250 V AC 5 A, resistant load at 1,800 operations/h) (At normal temperature)
    4-pole: 200,000 operations min. (250 V AC 3 A, resistant load at 1,800 operations/h) (At normal temperature)
    Protective structureIP40
    WeightApprox. 50 g

    *1. ±10 ms is added to the above value for the 0.5 s range model.
    *2. The destructive impact resistance test was performed on the timer.

    • *See the catalog for any types or part numbers other than those detailed above.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Solid State/Timer H3Y | OMRON | MISUMI Thailand