Solid State/Timer H3CR-A

Caution
Product Description
Ecologically designed full multifunctional timer.
[Features]
· Multiple time ranges and operational modes.
· DIN 48 × 48 mm full multifunctional timer.
· 2 types of AC/DC freely selectable power supplies.
· Supports a wide range of applications with multiple operating modes, eight modes for 11-pin models and five modes for 8-pin models.
[Applications]
· Used in industrial equipment as well as various other equipment.
Solid-State Timer Specifications

H3CR-A external appearance
Features
An ecological design with reduced power consumption
Instantaneous zero setting output makes sequence checks easy
Socket (P3G-08) attached and body shortened to under neck 75 mm (H3CR-A8E, 100 to 240 V AC / 100 to 125 V DC)
PNP input type also available
Complies with UL, CSA, NK, LR, and CCC, EN61812-1 compatible, conforms to the CE mark.
Solid-State Timer Performance
| Variations In Operating Time | ±0.2% (percentage relative to maximum scale) or less (±0.2%, ±10 ms or less in the 1.2‑s, 3‑s range) | |
|---|---|---|
| Set Error | ±5% (percentage relative to maximum scale) ±50 ms or less*1 | |
| Recovery Time | 0.1 s Or Less | |
| Voltage Effect | ±0.2% (percentage relative to maximum scale) or less (±0.2%, ±10 ms or less in the 1.2‑s, 3‑s range) | |
| Temperature Effect | ±1% (percentage relative to maximum scale) or less (±1%, ±10 ms or less in the 1.2‑s, 3‑s range) | |
| Insulation Resistance | 100 MΩ or more (at 500 V DC megger) | |
| Withstand Voltage | 2,000 V AC, 50/60 Hz, 1 min (between charging metal part and non-charging metal part); however, -A□S type is 1,000 V AC 2,000 V AC, 50/60 Hz, 1 min (between control output and operation circuit); however, -A□S type is 1,000 V AC 2,000 V AC, 50/60 Hz, 1 min (between different pole contacts) 1,000 V AC, 50/60 Hz, 1 min (between discontinuous contacts) 2,000 V AC, 50/60 Hz, 1 min (between input and control output, operation circuit); however, -AP type only | |
| Impulse Voltage | 5 kV (between power supply terminals) However, 24 to 48 V AC / 12 to 48 V DC, 24 to 48 V AC / V DC types are 1 kV 5 kV (between conductive part terminal and exposed non-charging metal part) However, 24 to 48 V AC / 12 to 48 V DC, 24 to 48 V AC / V DC types are 1.5 kV | |
| Noise Resistance | Square-wave noise by noise simulator (pulse width 100 ns/1 μs rise 1 ns) ±1.5 kV; however, ±600 V between non-voltage input terminals | |
| Electrostatic Strength | 8 kV (Malfunction) 15 kV (Destruction) | |
| Vibration | Endurance | 10 to 55 Hz, half amplitude 0.75 mm, 3 directions, 2 h each |
| Malfunction | 10 to 55 Hz, half amplitude 0.5 mm, 3 directions, 10 min each | |
| Shock | Endurance | 1,000 m/s2, 6 directions, 3 times each |
| Malfunction | 100 m/s, 6 directions, 3 times each | |
| Life*2 | Mechanical | 20 million operations or more (no load, switching frequency 1,800 operations/h) |
| Electrical | 100,000 operations or more (250 V AC, 5 A, resistant load, switching frequency 1,800 operations/h) | |
| Protection Structure | IP40 (Panel Surface) | |
| Mass | Approx. 90 g | |
*1. When the C, D, and G mode signals of Series H3CR-AP are OFF, ±5% (percentage relative to maximum scale) +100 ms or less, -0 ms or less.
*2. Contact output only.
Solid-State Timer External Shape And Dimensional Drawing

Series H3CR-A, H3CR-AP, H3CR-AS, H3CR-A-301 external shape

Series H3CR-A, H3CR-AP, H3CR-AS, H3CR-A-301 dimensional drawing

Series H3CR-A8, H3CR-A8S, H3CR-A8E, H3CR-A8-301 external shape

Series H3CR-A8, H3CR-A8S, H3CR-A8E, H3CR-A8-301 dimensional drawing