1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Logic Inversion Module

HEAT MEASURES FAN

Logic Inversion Module
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,276.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a module that can reverse signal logic.

[Features]
· This is a circuit that can reverse signal logic.
· Enables connections to equipment which does not match the logic of a given output signal.
· Includes two logic inversion circuits.
· Ensures output which can drive a relay.
· DIN rail mounting.
· Simple and reliable with terminal block connection.

 
Part Number
VCS03-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,276.37

฿ 678.77

HEAT MEASURES FAN 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Other Dimensions(mm) 38x88x27 Material / surface treatment SPCC (fittings) / trivalent chromate
RoHS Compliant Yes

Please check the type/dimensions/specifications of the part VCS03-2 in the Logic Inversion Module series.