1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series (Part Number)

HEAT MEASURES FAN

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,473.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Quickly reports any decrease in fan rotational speed.
· The MDA series has a built-in alarm circuit which informs the host controller when rotational speed is reduced.
· Quickly reports any reduction in fan cooling potential attributable to the fan's useful life or the infiltration of contaminants.
· As a result, this product contributes to enhanced equipment reliability.

 
Part Number
T-MDA925-12-G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Connection Type Additional Function Alarm output format Frame color

฿ 1,850.00

฿ 1,110.19

HEAT MEASURES FAN 1 Piece(s) Same day 92x9225mmDC12VCE / UL / CSA1.33649Set (finger guard, mounting screws included)Lead WireDecreased rotational speed alarm (non-contact type)Open Collector OutputBlack

Loading...

  1. 1

Basic Information

Type DC Fan Sensor output Suspend output

Please check the type/dimensions/specifications of the part T-MDA925-12-G in the DC Propeller Fan with Low Rotation Speed Alarm, MDA Series series.

Products with similar specification

Part Number
MDA1225-12H
MDA1225-24
MDA1238-24
MDA1451-24
MDA1751-24B
T-MDA925-12H-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Connection Type Additional Function Alarm output format Frame color

฿ 2,775.00

1 Piece(s) 27 Day(s) [Other] 119x11925mmDC12VCE / UL / CSA2.74670Fan unitExtension cable includedDecreased rotational speed alarm (non-contact type)Open Collector OutputUncoated (aluminum base)

฿ 2,363.33

1 Piece(s) 27 Day(s) [Other] 119x11925mmDC24VCE / UL / CSA2.74670Fan unitLead WireDecreased rotational speed alarm (non-contact type)Open Collector OutputUncoated (aluminum base)

฿ 2,455.00

1 Piece(s) 27 Day(s) [Other] 119x11938mmDC24VCE / UL / TUV / CSA3.8849135Fan unitLead WireDecreased rotational speed alarm (non-contact type)Open Collector OutputBlack

฿ 3,836.67

1 Piece(s) 27 Day(s) [Other] 140x140[Other] 51mmDC24VCE / UL / CSA5.849130Fan unitLead WireDecreased rotational speed alarm (non-contact type)Open Collector OutputUncoated (aluminum base)

฿ 5,023.33

1 Piece(s) 27 Day(s) Ø172[Other] 51mmDC24VCE / UL / CSA647137Fan unitLead WireDecreased rotational speed alarm (contact type)Relay OutputUncoated (aluminum base)

฿ 2,148.33

1 Piece(s) 27 Day(s) 92x9225mmDC12VCE / UL / CSA1.33649Set (finger guard, extension cable, mounting screws included)Extension cable includedDecreased rotational speed alarm (non-contact type)Open Collector OutputBlack