(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Quickly reports any decrease in fan rotational speed.
· The MDA series has a built-in alarm circuit which informs the host controller when rotational speed is reduced.
· Quickly reports any reduction in fan cooling potential attributable to the fan's useful life or the infiltration of contaminants.
· As a result, this product contributes to enhanced equipment reliability.
Part Number |
---|
MDA825-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Representative Standard | Maximum air flow (DC input voltage) (m3/min) | Volume (DC input voltage) (dB) | Maximum static pressure (DC input voltage) (Pa) | Type | Connection Type | Additional Function | Alarm output format | Frame color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,586.67 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | 80x80 | 25mm | DC12V | CE / UL / CSA | 1 | 35 | 49 | Fan unit | Lead Wire | Decreased rotational speed alarm (non-contact type) | Open Collector Output | Black |
Loading...
Type | DC Fan | Sensor output | Suspend output |
---|
Please check the type/dimensions/specifications of the part MDA825-12 in the DC Propeller Fan with Low Rotation Speed Alarm, MDA Series series.
Part Number |
---|
MDA1238-24 |
MDA1451-24 |
MDA1751-24B |
MDA825-12H |
MDA825-24 |
MDA925-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Representative Standard | Maximum air flow (DC input voltage) (m3/min) | Volume (DC input voltage) (dB) | Maximum static pressure (DC input voltage) (Pa) | Type | Connection Type | Additional Function | Alarm output format | Frame color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,455.00 | 1 Piece(s) | 18 Day(s) | [Other] 119x119 | 38mm | DC24V | CE / UL / TUV / CSA | 3.88 | 49 | 135 | Fan unit | Lead Wire | Decreased rotational speed alarm (non-contact type) | Open Collector Output | Black | ||
฿ 3,836.67 | 1 Piece(s) | 18 Day(s) | [Other] 140x140 | [Other] 51mm | DC24V | CE / UL / CSA | 5.8 | 49 | 130 | Fan unit | Lead Wire | Decreased rotational speed alarm (non-contact type) | Open Collector Output | Uncoated (aluminum base) | ||
฿ 5,023.33 | 1 Piece(s) | 18 Day(s) | Ø172 | [Other] 51mm | DC24V | CE / UL / CSA | 6 | 47 | 137 | Fan unit | Lead Wire | Decreased rotational speed alarm (contact type) | Relay Output | Uncoated (aluminum base) | ||
฿ 1,885.00 | 1 Piece(s) | 18 Day(s) | 80x80 | 25mm | DC12V | CE / UL / CSA | 1 | 35 | 49 | Fan unit | Extension cable included | Decreased rotational speed alarm (non-contact type) | Open Collector Output | Black | ||
฿ 1,473.33 | 1 Piece(s) | 18 Day(s) | 80x80 | 25mm | DC24V | CE / UL / CSA | 1 | 35 | 49 | Fan unit | Lead Wire | Decreased rotational speed alarm (non-contact type) | Open Collector Output | Black | ||
฿ 1,751.67 | 1 Piece(s) | 18 Day(s) | 92x92 | 25mm | DC12V | CE / UL / CSA | 1.3 | 36 | 49 | Fan unit | Lead Wire | Decreased rotational speed alarm (non-contact type) | Open Collector Output | Black |
How can we improve?
How can we improve?