1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screen

Screen
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 298.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When cooling equipment that produces electromagnetic radiation, such as electronic equipment, etc., electromagnetic radiation can leak through holes for the air exchange fan, producing electromagnetic interference in other computers and measurement equipment.
· The screen allows air to flow through while blocking electromagnetic radiation.
· A corrugated stainless steel mesh is anchored to the aluminum frame, ensuring the the magnetic shield exhibits superior durability.
· The fan is used after being anchored in place with screws.

 
Part Number
FS6S
FS8SSALE
FS9S
FS12S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions
(mm)
Application

฿ 298.33

HEAT MEASURES ACCESSORIES 1 Piece(s) 18 Day(s) 60x60x3.5For MD625/MDA625

฿ 330.00

฿ 202.85

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day 83.8x83.8x3.5For MU825/MD825/MDA825

฿ 330.00

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day 92x92x3.5For MU925/MD925/MDA925

฿ 363.33

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day 119x119x3.5For FS12SMU1225 / MU1238 / MRE12 / MD1225 / MDS1225 / MDA1225 / MDE1225

Loading...

  1. 1

Basic Information

Type Other Material / surface treatment Aluminum (frame), stainless steel (mesh) RoHS Compliant Yes