1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Blower, MBD Series

DC Blower, MBD Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,560.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This DC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.

 
Part Number
MBD8-24SALE
MBD8-24ASALE
MBD8-24SSALE
MBD10-24SALE
MBD10-24ASALE
MBD10-24SSALE
MBD12-24SALE
MBD12-24ASALE
T-MBD8-24-FASALE
T-MBD8-24-GASALE
T-MBD8-24A-FASALE
T-MBD8-24A-GASALE
T-MBD8-24S-FASALE
T-MBD8-24S-GASALE
T-MBD10-24-FASALE
T-MBD10-24-GASALE
T-MBD10-24A-FASALE
T-MBD10-24A-GASALE
T-MBD10-24S-FASALE
T-MBD10-24S-GASALE
T-MBD12-24-FASALE
T-MBD12-24-GASALE
T-MBD12-24A-FASALE
T-MBD12-24A-GASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSensor output Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Runner diameter φ
(mm)
Type Additional Function Alarm output format

฿ 3,560.00

฿ 2,957.29

HEAT MEASURES FAN 1 Piece(s) 23 Day(s) NA1.4551196φ80Fan unitNA-

฿ 5,676.67

฿ 4,716.18

HEAT MEASURES FAN 1 Piece(s) 23 Day(s) Suspend output1.4551196φ80Fan unitDecreased rotational speed alarm (contact type)Relay Output

฿ 3,965.00

฿ 3,059.00

HEAT MEASURES FAN 1 Piece(s) 82 Day(s) Pulse output1.4551196φ80Fan unitPulse sensor typeOpen Collector Output

฿ 3,988.33

฿ 3,313.90

HEAT MEASURES FAN 1 Piece(s) 23 Day(s) NA1.9556294φ100Fan unitNA-

฿ 6,106.67

฿ 5,073.42

HEAT MEASURES FAN 1 Piece(s) 23 Day(s) Suspend output1.9556294φ100Fan unitDecreased rotational speed alarm (contact type)Relay Output

฿ 4,428.33

฿ 3,416.46

HEAT MEASURES FAN 1 Piece(s) 82 Day(s) Pulse output1.9556294φ100Fan unitPulse sensor typeOpen Collector Output

฿ 5,493.33

฿ 4,562.76

HEAT MEASURES FAN 1 Piece(s) 23 Day(s) NA358372φ120Fan unitNA-

฿ 7,610.00

฿ 6,322.39

HEAT MEASURES FAN 1 Piece(s) 23 Day(s) Suspend output358372φ120Fan unitDecreased rotational speed alarm (contact type)Relay Output

฿ 4,418.33

฿ 3,671.19

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) NA1.4551196φ80Set (filter, mounting bracket, mounting screws included)NA-

฿ 4,111.67

฿ 3,416.39

HEAT MEASURES FAN 1 Piece(s) Same day NA1.4551196φ80Set (finger guard, mounting bracket, mounting screws included)NA-

฿ 6,535.00

฿ 5,429.93

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) Suspend output1.4551196φ80Set (filter, mounting bracket, mounting screws included)Decreased rotational speed alarm (contact type)Relay Output

฿ 6,230.00

฿ 5,175.26

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) Suspend output1.4551196φ80Set (finger guard, mounting bracket, mounting screws included)Decreased rotational speed alarm (contact type)Relay Output

฿ 4,890.00

฿ 3,772.64

HEAT MEASURES FAN 1 Piece(s) 82 Day(s) Pulse output1.4551196φ80Set (filter, mounting bracket, mounting screws included)Pulse sensor typeOpen Collector Output

฿ 4,560.00

฿ 3,518.04

HEAT MEASURES FAN 1 Piece(s) 82 Day(s) Pulse output1.4551196φ80Set (finger guard, mounting bracket, mounting screws included)Pulse sensor typeOpen Collector Output

฿ 4,880.00

฿ 4,053.82

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) NA1.9556294φ100Set (filter, mounting bracket, mounting screws included)NA-

฿ 4,571.67

฿ 3,798.14

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) NA1.9556294φ100Set (finger guard, mounting bracket, mounting screws included)NA-

฿ 6,996.67

฿ 5,812.13

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) Suspend output1.9556294φ100Set (filter, mounting bracket, mounting screws included)Decreased rotational speed alarm (contact type)Relay Output

฿ 6,690.00

฿ 5,557.38

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) Suspend output1.9556294φ100Set (finger guard, mounting bracket, mounting screws included)Decreased rotational speed alarm (contact type)Relay Output

฿ 5,386.67

฿ 4,155.28

HEAT MEASURES FAN 1 Piece(s) 82 Day(s) Pulse output1.9556294φ100Set (filter, mounting bracket, mounting screws included)Pulse sensor typeOpen Collector Output

฿ 5,056.67

฿ 3,900.72

HEAT MEASURES FAN 1 Piece(s) 82 Day(s) Pulse output1.9556294φ100Set (finger guard, mounting bracket, mounting screws included)Pulse sensor typeOpen Collector Output

฿ 6,413.33

฿ 5,328.19

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) NA358372φ120Set (filter, mounting bracket, mounting screws included)NA-

฿ 6,075.00

฿ 5,047.11

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) NA358372φ120Set (finger guard, mounting bracket, mounting screws included)NA-

฿ 8,530.00

฿ 7,086.72

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) Suspend output358372φ120Set (filter, mounting bracket, mounting screws included)Decreased rotational speed alarm (contact type)Relay Output

฿ 8,193.33

฿ 6,807.02

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) Suspend output358372φ120Set (finger guard, mounting bracket, mounting screws included)Decreased rotational speed alarm (contact type)Relay Output

Loading...

  1. 1

Basic Information

Type Blower Size Other Thickness Other
Input Voltage DC24V Connection Type Lead Wire Frame color Dark gray