(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.
Part Number |
---|
MDS1225-12H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Representative Standard | Maximum air flow (DC input voltage) (m3/min) | Volume (DC input voltage) (dB) | Maximum static pressure (DC input voltage) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,081.67 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | 120x120 | 25mm | DC12V | NA | CE / UL / CSA | 2.7 | 46 | 70 | Fan unit | Standard speed | Extension cable included | NA | - | Uncoated (aluminum base) | - |
Loading...
Type | DC Fan |
---|
Please check the type/dimensions/specifications of the part MDS1225-12H in the DC Propeller Fan, MD (MDS) Series series.
Part Number |
---|
MD625B-12H |
MD625B-12L |
MD625B-12LH |
MDS1238-24 |
MDS1238H-24 |
MDS1451-24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Representative Standard | Maximum air flow (DC input voltage) (m3/min) | Volume (DC input voltage) (dB) | Maximum static pressure (DC input voltage) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,226.67 | 1 Piece(s) | 18 Day(s) | [Other] 62x62 | 25mm | DC12V | NA | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Extension cable included | NA | - | Black | - | ||
฿ 1,013.33 | 1 Piece(s) | Same day | [Other] 62x62 | 25mm | DC12V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Lead Wire | Stop sensor (non-contact type) | Open Collector Output | Black | - | ||
฿ 1,226.67 | 1 Piece(s) | 18 Day(s) | [Other] 62x62 | 25mm | DC12V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Extension cable included | Stop sensor (non-contact type) | Open Collector Output | Black | - | ||
฿ 1,810.00 | 1 Piece(s) | Same day | 120x120 | 38mm | DC24V | NA | UL / TUV / CSA | 3.88 | 49 | 135 | Fan unit | Standard speed | Lead Wire | NA | - | Black | - | ||
฿ 3,283.33 | 1 Piece(s) | Same day | 120x120 | 38mm | DC24V | NA | UL / TUV / CSA | 6.35 | 64 | 360 | Fan unit | High Speed | Lead Wire | NA | - | Black | - | ||
฿ 2,945.00 | 1 Piece(s) | Same day | [Other] 140x140 | [Other] 51mm | DC24V | NA | CE / UL / CSA | 5.8 | 49 | 130 | Fan unit | Standard speed | Lead Wire | NA | - | Uncoated (aluminum base) | - |
How can we improve?
How can we improve?