1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DC Propeller Fan, MD (MDS) Series (Part Number)

HEAT MEASURES FAN

DC Propeller Fan, MD (MDS) Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 991.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

 
Part Number
T-MD925A-24LHG SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color Mounting Method

฿ 1,828.21

฿ 966.21

HEAT MEASURES FAN 1 Piece(s) Same day 92x9225mmDC24VSuspend outputCE / UL / CSA1.33649Set (finger guard, extension cable, mounting screws included)Standard speedExtension cable includedStop sensor (non-contact type)Open Collector OutputBlack-

Loading...

  1. 1

Basic Information

Type DC Fan

Please check the type/dimensions/specifications of the part T-MD925A-24LHG in the DC Propeller Fan, MD (MDS) Series series.

Products with similar specification

Part Number
MD625B-12H
MD625B-12L
MD625B-12LH
T-MD925AL-12-G
T-MD925AL-24-G
T-MD925AM-12-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color Mounting Method

฿ 1,226.67

1 Piece(s) 18 Day(s) [Other] 62x6225mmDC12VNACE / UL / CSA0.53049Fan unitStandard speedExtension cable includedNA-Black-

฿ 1,013.33

1 Piece(s) Same day [Other] 62x6225mmDC12VSuspend outputCE / UL / CSA0.53049Fan unitStandard speedLead WireStop sensor (non-contact type)Open Collector OutputBlack-

฿ 1,226.67

1 Piece(s) 18 Day(s) [Other] 62x6225mmDC12VSuspend outputCE / UL / CSA0.53049Fan unitStandard speedExtension cable includedStop sensor (non-contact type)Open Collector OutputBlack-

฿ 1,320.00

1 Piece(s) 18 Day(s) 92x9225mmDC12VNACE / UL / CSA0.92522Set (finger guard, mounting screws included)Low speedLead WireNA-Black-

฿ 1,320.00

1 Piece(s) 18 Day(s) 92x9225mmDC24VNACE / UL / CSA0.92522Set (finger guard, mounting screws included)Low speedLead WireNA-Black-

฿ 1,320.00

1 Piece(s) 18 Day(s) 92x9225mmDC12VNACE / UL / CSA1.13134Set (finger guard, mounting screws included)Medium speedLead WireNA-Black-