(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.
Part Number |
---|
MD625B-12S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Representative Standard | Maximum air flow (DC input voltage) (m3/min) | Volume (DC input voltage) (dB) | Maximum static pressure (DC input voltage) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,013.33 ฿ 841.47 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | [Other] 62x62 | 25mm | DC12V | Pulse output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Lead Wire | Pulse sensor type | Open Collector Output | Black | - |
Loading...
Type | DC Fan |
---|
Please check the type/dimensions/specifications of the part MD625B-12S in the DC Propeller Fan, MD (MDS) Series series.
Part Number |
---|
MD625B-12H |
MD625B-12L |
MD625B-12LH |
MD625B-12SH |
MD625B-24 |
MD625B-24H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Representative Standard | Maximum air flow (DC input voltage) (m3/min) | Volume (DC input voltage) (dB) | Maximum static pressure (DC input voltage) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,226.67 | 1 Piece(s) | 18 Day(s) | [Other] 62x62 | 25mm | DC12V | NA | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Extension cable included | NA | - | Black | - | ||
฿ 1,013.33 | 1 Piece(s) | Same day | [Other] 62x62 | 25mm | DC12V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Lead Wire | Stop sensor (non-contact type) | Open Collector Output | Black | - | ||
฿ 1,226.67 | 1 Piece(s) | 18 Day(s) | [Other] 62x62 | 25mm | DC12V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Extension cable included | Stop sensor (non-contact type) | Open Collector Output | Black | - | ||
฿ 1,258.33 | 1 Piece(s) | 18 Day(s) | [Other] 62x62 | 25mm | DC12V | Pulse output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Extension cable included | Pulse sensor type | Open Collector Output | Black | - | ||
฿ 1,254.89 | 1 Piece(s) | Same day | [Other] 62x62 | 25mm | DC24V | NA | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Lead Wire | NA | - | Black | - | ||
฿ 1,494.99 | 1 Piece(s) | Same day | [Other] 62x62 | 25mm | DC24V | NA | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Extension cable included | NA | - | Black | - |
How can we improve?
How can we improve?