(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- A cross-flow fan for use with a DC power supply. Delivers a wide, uniform jet of air; ideal for cooling circuit boards.
- Rectangular and compact for easy installation.
Part Number |
---|
MFD915-24 |
MFD915-24A |
MFD915B-24 |
MFD915B-24A |
MFD930-24 |
MFD930-24A |
MFD930B-24 |
MFD930B-24A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum air flow (DC input voltage) (m3/min) | Maximum static pressure (DC input voltage) (Pa) | Runner length (mm) | Additional Function | Alarm output format | Runner rotational direction |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,286.67 | HEAT MEASURES FAN | 1 Piece(s) | 23 Day(s) | 3 | 98 | 150 | NA | - | Counterclockwise Direction | ||
฿ 7,566.67 | HEAT MEASURES FAN | 1 Piece(s) | 23 Day(s) | 3 | 98 | 150 | Decreased rotational speed alarm (contact type) | Relay Output | Counterclockwise Direction | ||
฿ 5,286.67 | HEAT MEASURES FAN | 1 Piece(s) | 23 Day(s) | 3 | 98 | 150 | NA | - | Clockwise | ||
฿ 7,566.67 | HEAT MEASURES FAN | 1 Piece(s) | 23 Day(s) | 3 | 98 | 150 | Decreased rotational speed alarm (contact type) | Relay Output | Clockwise | ||
฿ 5,915.00 ฿ 3,549.59 | HEAT MEASURES FAN | 1 Piece(s) | Same day | 5.2 | 83 | 300 | NA | - | Counterclockwise Direction | ||
฿ 8,196.67 | HEAT MEASURES FAN | 1 Piece(s) | 23 Day(s) | 5.2 | 83 | 300 | Decreased rotational speed alarm (contact type) | Relay Output | Counterclockwise Direction | ||
฿ 5,915.00 | HEAT MEASURES FAN | 1 Piece(s) | 23 Day(s) | 5.2 | 83 | 300 | NA | - | Clockwise | ||
฿ 8,196.67 | HEAT MEASURES FAN | 1 Piece(s) | 23 Day(s) | 5.2 | 83 | 300 | Decreased rotational speed alarm (contact type) | Relay Output | Clockwise |
Loading...
Type | Crossflow | Size | Other | Thickness | Other |
---|---|---|---|---|---|
Input Voltage | DC24V | Sensor output | NA | Volume (DC input voltage)(dB) | 60 |
Type | Fan unit | Connection Type | Lead Wire |
How can we improve?
How can we improve?