1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Thin Propeller Fan, MS Series

AC Thin Propeller Fan, MS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,346.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC Thin Propeller Fan, MS Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 140x140
● Thickness (mm.) : 28
● Input Voltage : Single-Phase 100 VAC and 200 VAC
● Operating Environment : −10∼+60˚C
[Application]
Cooling fans are used to cool electronic devices.

 
Part Number
MS14-BC
MS14-DC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage

฿ 2,346.67

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) Single-phase 100 V

฿ 2,445.00

HEAT MEASURES FAN 1 Piece(s) 32 Day(s) Single-phase 200 V

Loading...

  1. 1

Basic Information

Type AC fan Size 140x140 Thickness 28mm
Representative Standard PSE Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) 2.8 Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) 3.1
Volume (AC input voltage, 50 Hz)(dB) 43 Volume (AC input voltage, 60Hz)(dB) 48 Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) 77
Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) 82 Type Fan unit Connection Type Plug cord used for power connection (not as an accessory)
Frame color Uncoated (aluminum base)