1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC Propeller Fan, Long-Life Type, MRE Series (Part Number)

HEAT MEASURES FAN

AC Propeller Fan, Long-Life Type, MRE Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,518.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC propellers fans with an expected life of 100,000 hours. A finger guard, mounting screws and connection cables are included with the product.

Part Number
MRE18-TMH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Sensor output Properties Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color Output state Weight
(kg)

฿ 13,991.67

฿ 11,624.28

HEAT MEASURES FAN 1 Piece(s) 18 Day(s) ---Suspend outputLong LifeCE / UL / CSA11 (200 VAC)12.8 (200, 220, 230 VAC)56 (200 VAC)60 (200 VAC), 61 (220, 230 VAC)196 (200 VAC)245 (200, 220, 230 VAC)Fan Single Part-For Extension CableSlow Rotation Alarm (No Contact Type)Open Collector OutputDark Gray--

Loading...

  1. 1

Basic Information

Type AC fan

Please check the type/dimensions/specifications of the part MRE18-TMH in the AC Propeller Fan, Long-Life Type, MRE Series series.

Products with similar specification

Part Number
MRE16-BMH
MRE16-DAH
MRE16-DBH
MRE20-TBH
MRE20-TH
MRE20-TMH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Properties Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color Output state Weight
(kg)

฿ 10,033.33

1 Piece(s) 18 Day(s) 160x160--Suspend outputLong LifeCE / UL / CSA6.2 (100 VAC)7.3 (100, 110, 115 VAC)49 (100 VAC)52 (100 VAC), 53 (110, 115 VAC)127 (100 VAC)157 (100, 110, 115 VAC)Fan Single Part-For Extension CableSlow Rotation Alarm (No Contact Type)Open Collector OutputDark Gray--

฿ 12,211.67

1 Piece(s) 18 Day(s) 160x160--Suspend outputLong LifeCE / UL / CSA6.2 (200 VAC)7.3 (200, 230 VAC)49 (200 VAC)52 (53 VAC), 200 (230 VAC)127 (200 VAC)157 (200, 230 VAC)Fan Single Part-For Extension CableSlow Rotation Alarm (Contact Type)Relay OutputDark Gray--

฿ 10,033.33

1 Piece(s) 18 Day(s) 160x160--Suspend outputLong LifeCE / UL / CSA6.2 (200 VAC)7.3 (200, 230 VAC)49 (200 VAC)52 (53 VAC), 200 (230 VAC)127 (200 VAC)157 (200, 230 VAC)Fan Single Part-For Extension CableSlow Rotation Alarm (Contact Type)Relay OutputDark Gray--

฿ 16,723.33

1 Piece(s) 18 Day(s) --[Other] Three-phase 220/230--CE / UL / CSA13.2 (200 VAC)15.5 (200 VAC), 16.0 (220,230 VAC)56 (200 VAC)60 (200 VAC), 61 (220, 230 VAC)221 (200 VAC)265 (200 VAC), 290 (220 VAC), 300 (230 VAC)Fan Single Part-For Extension CableSlow Rotation Alarm (Contact Type)Relay OutputDark Gray-2.5

฿ 14,176.67

1 Piece(s) 18 Day(s) [Other] 200x200[Other] 90mm[Other] Three-phase 200/220/230--CE / UL13.2 (200 VAC)15.5 (200 VAC), 16.0 (220,230 VAC)56 (200 VAC)60 (200 VAC), 61 (220, 230 VAC)221 (200 VAC)265 (200 VAC), 290 (220 VAC), 300 (230 VAC)Fan Single PartVariable speed (Inverter compatible)With extension cableNot Included-Dark Gray--

฿ 16,723.33

1 Piece(s) 18 Day(s) [Other] 200x200[Other] 90mm[Other] Three-phase 200/220/230--CE / UL / CSA13.2 (200 VAC)15.5 (200 VAC), 16.0 (220,230 VAC)56 (200 VAC)60 (200 VAC), 61 (220, 230 VAC)221 (200 VAC)265 (200 VAC), 290 (220 VAC), 300 (230 VAC)Fan Single PartVariable speed (Inverter compatible)With extension cable Rotational drop alarm (Non-contact type)Open collector outputDark grayNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)2.5