(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC propellers fans with an expected life of 100,000 hours. A finger guard, mounting screws and connection cables are included with the product.
Part Number |
---|
T-MRE18-TAH-G |
T-MRE18-TBH-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Properties | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Output state | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,828.33 ฿ 14,811.78 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | - | - | - | Suspend output | Long Life | CE / UL / CSA | 11 (200 VAC) | 12.8 (200, 220, 230 VAC) | 56 (200 VAC) | 60 (200 VAC), 61 (220, 230 VAC) | 196 (200 VAC) | 245 (200, 220, 230 VAC) | Set Product (Finger Guard, For Mounting with Screw) | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - | ||
฿ 14,545.00 ฿ 12,083.99 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | - | - | - | Suspend output | Long Life | CE / UL / CSA | 11 (200 VAC) | 12.8 (200, 220, 230 VAC) | 56 (200 VAC) | 60 (200 VAC), 61 (220, 230 VAC) | 196 (200 VAC) | 245 (200, 220, 230 VAC) | Set Product (Finger Guard, For Mounting with Screw) | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - |
Loading...
Type | AC fan |
---|
How can we improve?
How can we improve?