(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC propellers fans with an expected life of 100,000 hours. A finger guard, mounting screws and connection cables are included with the product.
Part Number |
---|
MRE18-TH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Properties | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Output state | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,476.67 ฿ 9,534.82 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | - | - | - | NA | Long Life | CE / UL / CSA | 11 (200 VAC) | 12.8 (200, 220, 230 VAC) | 56 (200 VAC) | 60 (200 VAC), 61 (220, 230 VAC) | 196 (200 VAC) | 245 (200, 220, 230 VAC) | Fan Single Part | - | For Extension Cable | Not Included | - | Dark Gray | - | - |
Loading...
Type | AC fan |
---|
Please check the type/dimensions/specifications of the part MRE18-TH in the AC Propeller Fan, Long-Life Type, MRE Series series.
Part Number |
---|
MRE16-BMH |
MRE16-DAH |
MRE16-DBH |
MRE18-TMH |
MRE20-TBH |
MRE20-TH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Properties | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Output state | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,033.33 | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (100 VAC) | 7.3 (100, 110, 115 VAC) | 49 (100 VAC) | 52 (100 VAC), 53 (110, 115 VAC) | 127 (100 VAC) | 157 (100, 110, 115 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (No Contact Type) | Open Collector Output | Dark Gray | - | - | ||
฿ 12,211.67 | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (200 VAC) | 7.3 (200, 230 VAC) | 49 (200 VAC) | 52 (53 VAC), 200 (230 VAC) | 127 (200 VAC) | 157 (200, 230 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - | ||
฿ 10,033.33 | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (200 VAC) | 7.3 (200, 230 VAC) | 49 (200 VAC) | 52 (53 VAC), 200 (230 VAC) | 127 (200 VAC) | 157 (200, 230 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - | ||
฿ 13,991.67 | 1 Piece(s) | 18 Day(s) | - | - | - | Suspend output | Long Life | CE / UL / CSA | 11 (200 VAC) | 12.8 (200, 220, 230 VAC) | 56 (200 VAC) | 60 (200 VAC), 61 (220, 230 VAC) | 196 (200 VAC) | 245 (200, 220, 230 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (No Contact Type) | Open Collector Output | Dark Gray | - | - | ||
฿ 16,723.33 | 1 Piece(s) | 18 Day(s) | - | - | [Other] Three-phase 220/230 | - | - | CE / UL / CSA | 13.2 (200 VAC) | 15.5 (200 VAC), 16.0 (220,230 VAC) | 56 (200 VAC) | 60 (200 VAC), 61 (220, 230 VAC) | 221 (200 VAC) | 265 (200 VAC), 290 (220 VAC), 300 (230 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | 2.5 | ||
฿ 14,176.67 | 1 Piece(s) | 18 Day(s) | [Other] 200x200 | [Other] 90mm | [Other] Three-phase 200/220/230 | - | - | CE / UL | 13.2 (200 VAC) | 15.5 (200 VAC), 16.0 (220,230 VAC) | 56 (200 VAC) | 60 (200 VAC), 61 (220, 230 VAC) | 221 (200 VAC) | 265 (200 VAC), 290 (220 VAC), 300 (230 VAC) | Fan Single Part | Variable speed (Inverter compatible) | With extension cable | Not Included | - | Dark Gray | - | - |
How can we improve?
How can we improve?