(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC propellers fans with an expected life of 100,000 hours. A finger guard, mounting screws and connection cables are included with the product.
Part Number |
---|
MRE16-DAH |
MRE16-DBH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Properties | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Output state | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,211.67 ฿ 10,145.46 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (200 VAC) | 7.3 (200, 230 VAC) | 49 (200 VAC) | 52 (53 VAC), 200 (230 VAC) | 127 (200 VAC) | 157 (200, 230 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - | ||
฿ 10,033.33 ฿ 8,335.69 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (200 VAC) | 7.3 (200, 230 VAC) | 49 (200 VAC) | 52 (53 VAC), 200 (230 VAC) | 127 (200 VAC) | 157 (200, 230 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - |
Loading...
Type | AC fan |
---|
How can we improve?
How can we improve?