(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC propellers fans with an expected life of 100,000 hours. A finger guard, mounting screws and connection cables are included with the product.
Part Number |
---|
T-MRE16-DMH-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Properties | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Output state | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,401.67 ฿ 8,641.71 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (200 VAC) | 7.3 (200, 230 VAC) | 49 (200 VAC) | 52 (53 VAC), 200 (230 VAC) | 127 (200 VAC) | 157 (200, 230 VAC) | Set Product (Finger Guard, For Mounting with Screw) | - | For Extension Cable | Slow Rotation Alarm (No Contact Type) | Open Collector Output | Dark Gray | - | - |
Loading...
Type | AC fan |
---|
Please check the type/dimensions/specifications of the part T-MRE16-DMH-G in the AC Propeller Fan, Long-Life Type, MRE Series series.
Part Number |
---|
MRE16-BMH |
MRE16-DAH |
MRE16-DBH |
T-MRE16-EAH-G |
T-MRE16-EBH-G |
T-MRE16-EH-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Properties | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Connection Type | Additional Function | Alarm output format | Frame color | Output state | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,033.33 | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (100 VAC) | 7.3 (100, 110, 115 VAC) | 49 (100 VAC) | 52 (100 VAC), 53 (110, 115 VAC) | 127 (100 VAC) | 157 (100, 110, 115 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (No Contact Type) | Open Collector Output | Dark Gray | - | - | ||
฿ 12,211.67 | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (200 VAC) | 7.3 (200, 230 VAC) | 49 (200 VAC) | 52 (53 VAC), 200 (230 VAC) | 127 (200 VAC) | 157 (200, 230 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - | ||
฿ 10,033.33 | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (200 VAC) | 7.3 (200, 230 VAC) | 49 (200 VAC) | 52 (53 VAC), 200 (230 VAC) | 127 (200 VAC) | 157 (200, 230 VAC) | Fan Single Part | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - | ||
฿ 12,520.00 | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (220, 230 VAC), 6.4 (240 VAC) | 7.3 (220, 230 VAC), 7.6 (240 VAC) | 49 (220, 230 VAC), 51 (240 VAC) | 53 (220 VAC), 54 (230, 240 VAC) | 127 (220, 230 VAC), 130 (240 VAC) | 157 (220, 230 VAC), 170 (240 VAC) | Set Product (Finger Guard, For Mounting with Screw) | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - | ||
฿ 10,401.67 | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | Suspend output | Long Life | CE / UL / CSA | 6.2 (220, 230 VAC), 6.4 (240 VAC) | 7.3 (220, 230 VAC), 7.6 (240 VAC) | 49 (220, 230 VAC), 51 (240 VAC) | 53 (220 VAC), 54 (230, 240 VAC) | 127 (220, 230 VAC), 130 (240 VAC) | 157 (220, 230 VAC), 170 (240 VAC) | Set Product (Finger Guard, For Mounting with Screw) | - | For Extension Cable | Slow Rotation Alarm (Contact Type) | Relay Output | Dark Gray | - | - | ||
฿ 7,886.67 | 1 Piece(s) | 18 Day(s) | 160x160 | - | - | NA | Long Life | CE / UL / CSA | 6.2 (220, 230 VAC), 6.4 (240 VAC) | 7.3 (220, 230 VAC), 7.6 (240 VAC) | 49 (220, 230 VAC), 51 (240 VAC) | 53 (220 VAC), 54 (230, 240 VAC) | 127 (220, 230 VAC), 130 (240 VAC) | 157 (220, 230 VAC), 170 (240 VAC) | Set Product (Finger Guard, For Mounting with Screw) | - | For Extension Cable | Not Included | - | Dark Gray | - | - |
How can we improve?
How can we improve?