1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC Propeller Fan, Long-Life Type, MRE Series (Part Number)

ORIENTALMOTOR

AC Propeller Fan, Long-Life Type, MRE Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,518.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC propellers fans with an expected life of 100,000 hours. A finger guard, mounting screws and connection cables are included with the product.

Part Number
MRE20-TMH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Sensor output Properties Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color Output state Weight
(kg)

฿ 16,723.33

฿ 13,893.74

ORIENTALMOTOR 1 Piece(s) 18 Day(s) [Other] 200x200[Other] 90mm[Other] Three-phase 200/220/230--CE / UL / CSA13.2 (200 VAC)15.5 (200 VAC), 16.0 (220,230 VAC)56 (200 VAC)60 (200 VAC), 61 (220, 230 VAC)221 (200 VAC)265 (200 VAC), 290 (220 VAC), 300 (230 VAC)Fan Single PartVariable speed (Inverter compatible)With extension cable Rotational drop alarm (Non-contact type)Open collector outputDark grayNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)2.5

Loading...

  1. 1

Basic Information

Type AC fan

Please check the type/dimensions/specifications of the part MRE20-TMH in the AC Propeller Fan, Long-Life Type, MRE Series series.

Products with similar specification

Part Number
MRE16-BMH
MRE16-DAH
MRE16-DBH
MRE25-EC
MRE25-ECB
MRE25-ES
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Properties Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color Output state Weight
(kg)

฿ 10,033.33

1 Piece(s) 18 Day(s) 160x160--Suspend outputLong LifeCE / UL / CSA6.2 (100 VAC)7.3 (100, 110, 115 VAC)49 (100 VAC)52 (100 VAC), 53 (110, 115 VAC)127 (100 VAC)157 (100, 110, 115 VAC)Fan Single Part-For Extension CableSlow Rotation Alarm (No Contact Type)Open Collector OutputDark Gray--

฿ 12,211.67

1 Piece(s) 18 Day(s) 160x160--Suspend outputLong LifeCE / UL / CSA6.2 (200 VAC)7.3 (200, 230 VAC)49 (200 VAC)52 (53 VAC), 200 (230 VAC)127 (200 VAC)157 (200, 230 VAC)Fan Single Part-For Extension CableSlow Rotation Alarm (Contact Type)Relay OutputDark Gray--

฿ 10,033.33

1 Piece(s) 18 Day(s) 160x160--Suspend outputLong LifeCE / UL / CSA6.2 (200 VAC)7.3 (200, 230 VAC)49 (200 VAC)52 (53 VAC), 200 (230 VAC)127 (200 VAC)157 (200, 230 VAC)Fan Single Part-For Extension CableSlow Rotation Alarm (Contact Type)Relay OutputDark Gray--

฿ 15,190.00

1 Piece(s) 18 Day(s) [Other] 250x250[Other] 120mm[Other] Single-phase 220/230--CE / UL20235963310 (220 VAC), 315 (230 VAC)355 (220 VAC), 375 (230 VAC)Fan Single Part-LeadNot Included---4.1

฿ 17,306.67

1 Piece(s) 18 Day(s) [Other] 250x250[Other] 120mm[Other] Single-phase 220/230--CE / UL20235963310 (220 VAC), 315 (230 VAC)355 (220 VAC), 375 (230 VAC)Fan Single Part-Lead Low rotation alarm (Reed contact type) / Normal rotation: Contact ONRelay output-Normal rotation: Contact ON / Alarm output: Contact OFF4.1

฿ 15,190.00

1 Piece(s) 18 Day(s) [Other] 250x250[Other] 120mm[Other] Three-phase 220/230--CE / UL20 (220 VAC), 23 (220, 230 VAC)23 (220, 230 VAC)59 (220 VAC)63 (220, 230 VAC)305 (220V), 355 (220V), 370 (230V)355 (220 VAC), 370 (230 VAC)Fan Single Part-LeadNot Included---4.1