1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC Propeller Fan, Large Type (Variable Speed), MRS Series (Part Number)

HEAT MEASURES FAN

AC Propeller Fan, Large Type (Variable Speed), MRS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,131.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

 
Part Number
T-MRS16-DUL-G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection Type Additional Function Alarm output format

฿ 4,571.67

฿ 3,798.14

HEAT MEASURES FAN 1 Piece(s) 18 Day(s) 160x160[Other] 62mm[Other] Single-phase 200/230NACE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Set (finger guard included)Terminal BlockNA-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Dark gray

Please check the type/dimensions/specifications of the part T-MRS16-DUL-G in the AC Propeller Fan, Large Type (Variable Speed), MRS Series series.

Products with similar specification

Part Number
MRS16-BTA
MRS16-BTM
MRS16-BUL
T-MRS16-E-F
T-MRS16-E-G
T-MRS16-EB-F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection Type Additional Function Alarm output format

฿ 7,365.00

1 Piece(s) 18 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockDecreased rotational speed alarm (contact type)Relay Output

฿ 7,795.00

1 Piece(s) 18 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockDecreased rotational speed alarm (non-contact type)Open Collector Output

฿ 4,143.33

1 Piece(s) 18 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115NACE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockNA-

฿ 4,786.67

1 Piece(s) 18 Day(s) 160x160[Other] 62mm[Other] Single-phase 220/230NACE / UL / CSA6.27.34953(AC220V), 54(AC230V)127157Set (filter included)Terminal BlockNA-

฿ 4,571.67

1 Piece(s) 18 Day(s) 160x160[Other] 62mm[Other] Single-phase 220/230NACE / UL / CSA6.27.34953(AC220V), 54(AC230V)127157Set (finger guard included)Terminal BlockNA-

฿ 8,285.00

1 Piece(s) 18 Day(s) 160x160[Other] 62mm[Other] Single-phase 220/230Suspend outputCE / UL / CSA6.27.34953(AC220V), 54(AC230V)127157Set (filter included)Terminal BlockDecreased rotational speed alarm (contact type)Relay Output