(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.
Part Number |
---|
T-MRS16-ETM-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Connection Type | Additional Function | Alarm output format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,438.33 ฿ 7,009.72 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Single-phase 220/230 | Suspend output | CE / UL / CSA | 6.2 | 7.3 | 49 | 53(AC220V), 54(AC230V) | 127 | 157 | Set (finger guard included) | Terminal Block | Decreased rotational speed alarm (non-contact type) | Open Collector Output |
Loading...
Type | AC fan | Frame color | Dark gray |
---|
Please check the type/dimensions/specifications of the part T-MRS16-ETM-G in the AC Propeller Fan, Large Type (Variable Speed), MRS Series series.
Part Number |
---|
MRS16-BTA |
MRS16-BTM |
MRS16-BUL |
T-MRS16-TB-F |
T-MRS16-TB-G |
T-MRS16-TTA-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Connection Type | Additional Function | Alarm output format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,365.00 | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Single-phase 100/110/115 | Suspend output | CE / UL / CSA | 6.2 | 7.3 | 49 | 52(AC100V), 53(AC110V, AC115V) | 127 | 157 | Fan unit | Terminal Block | Decreased rotational speed alarm (contact type) | Relay Output | ||
฿ 7,795.00 | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Single-phase 100/110/115 | Suspend output | CE / UL / CSA | 6.2 | 7.3 | 49 | 52(AC100V), 53(AC110V, AC115V) | 127 | 157 | Fan unit | Terminal Block | Decreased rotational speed alarm (non-contact type) | Open Collector Output | ||
฿ 4,143.33 | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Single-phase 100/110/115 | NA | CE / UL / CSA | 6.2 | 7.3 | 49 | 52(AC100V), 53(AC110V, AC115V) | 127 | 157 | Fan unit | Terminal Block | NA | - | ||
฿ 8,285.00 | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Three-phase 200/220/230 | Suspend output | CE / UL / CSA | 6.2 | 7.3 | 49 | 52(AC200V), 53(AC220V, AC230V) | 127 | 157 | Set (filter included) | Terminal Block | Decreased rotational speed alarm (contact type) | Relay Output | ||
฿ 8,008.33 | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Three-phase 200/220/230 | Suspend output | CE / UL / CSA | 6.2 | 7.3 | 49 | 52(AC200V), 53(AC220V, AC230V) | 127 | 157 | Set (finger guard included) | Terminal Block | Decreased rotational speed alarm (contact type) | Relay Output | ||
฿ 8,008.33 | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Three-phase 200/220/230 | Suspend output | CE / UL / CSA | 6.2 | 7.3 | 49 | 52(AC200V), 53(AC220V, AC230V) | 127 | 157 | Set (filter included) | Terminal Block | Decreased rotational speed alarm (contact type) | Relay Output |
How can we improve?
How can we improve?