(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.
Part Number |
---|
MRS20-TUL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Connection Type | Additional Function | Alarm output format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,696.67 ฿ 8,055.99 | HEAT MEASURES FAN | 1 Piece(s) | 18 Day(s) | [Other] 200x200 | [Other] 90mm | [Other] Three-phase 200/220/230 | NA | CE / UL / CSA | 13.2 | 15.5 | 56 | 60(AC200V), 61(AC220V, AC230V) | 221 | 265 | Fan unit | Lead Wire | NA | - |
Loading...
Type | AC fan | Frame color | Dark gray |
---|
Please check the type/dimensions/specifications of the part MRS20-TUL in the AC Propeller Fan, Large Type (Variable Speed), MRS Series series.
Part Number |
---|
MRS16-BTA |
MRS16-BTM |
MRS16-BUL |
MRS25-B |
MRS25-BB |
MRS25-BM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Sensor output | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Connection Type | Additional Function | Alarm output format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,365.00 | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Single-phase 100/110/115 | Suspend output | CE / UL / CSA | 6.2 | 7.3 | 49 | 52(AC100V), 53(AC110V, AC115V) | 127 | 157 | Fan unit | Terminal Block | Decreased rotational speed alarm (contact type) | Relay Output | ||
฿ 7,795.00 | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Single-phase 100/110/115 | Suspend output | CE / UL / CSA | 6.2 | 7.3 | 49 | 52(AC100V), 53(AC110V, AC115V) | 127 | 157 | Fan unit | Terminal Block | Decreased rotational speed alarm (non-contact type) | Open Collector Output | ||
฿ 4,143.33 | 1 Piece(s) | 18 Day(s) | 160x160 | [Other] 62mm | [Other] Single-phase 100/110/115 | NA | CE / UL / CSA | 6.2 | 7.3 | 49 | 52(AC100V), 53(AC110V, AC115V) | 127 | 157 | Fan unit | Terminal Block | NA | - | ||
฿ 12,428.33 | 1 Piece(s) | 18 Day(s) | [Other] 250x250 | [Other] 120mm | [Other] Single-phase 100/110/115 | NA | CE / UL / CSA | 21.0 | 24.0 | 58 | 62 | 290 | 320(AC100V), 340(AC110V), 360(AC115V) | Fan unit | Lead Wire | NA | - | ||
฿ 17,460.00 | 1 Piece(s) | 18 Day(s) | [Other] 250x250 | [Other] 120mm | [Other] Single-phase 100/110/115 | Suspend output | CE / UL / CSA | 21.0 | 24.0 | 58 | 62 | 290 | 320(AC100V), 340(AC110V), 360(AC115V) | Fan unit | Lead Wire | Decreased rotational speed alarm (contact type) | Relay Output | ||
฿ 15,373.33 | 1 Piece(s) | 18 Day(s) | [Other] 250x250 | [Other] 120mm | [Other] Single-phase 100/110/115 | Suspend output | CE / UL / CSA | 21.0 | 24.0 | 58 | 62 | 290 | 320(AC100V), 340(AC110V), 360(AC115V) | Fan unit | Lead Wire | Decreased rotational speed alarm (non-contact type) | Open Collector Output |
How can we improve?
How can we improve?