1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Propeller Fan, Large type, MR Series (MR18-AC)

HEAT MEASURES FAN

AC Propeller Fan, Large type, MR Series (MR18-AC)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC propeller fan with large airflow volume. Ideal for "ventilation cooling" that cools the entire interior of the device. Some models come with an alarm that detects abnormal rotation of the fan and outputs a signal.

Part Number
MR18-AC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Additional Function Alarm output format

฿ 5,088.33

HEAT MEASURES FAN 1 Piece(s) 23 Day(s) Single-phase 100 VNA55.8424844.161.8Not Included-

Loading...

  1. 1

Basic Information

Type AC fan Representative Standard UL / CSA Type Fan Single Part
Connection Type Terminal Block Frame color Dark Gray

Please check the type/dimensions/specifications of the part MR18-AC in the AC Propeller Fan, Large type, MR Series series.

Products with similar specification

Part Number
MR18-ATA
MR18-BC
MR18-BTA
MR18-CC
MR18-CTA
MR18-DC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInput Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Additional Function Alarm output format

฿ 8,856.67

1 Piece(s) 23 Day(s) Single-phase 100 VSuspend output55.8424844.161.8Slow Rotation Alarm (Contact Type)Relay Output

฿ 5,088.33

1 Piece(s) 23 Day(s) Single-phase 100 VNA9.510.55759147167Not Included-

฿ 8,856.67

1 Piece(s) 23 Day(s) Single-phase 100 VSuspend output9.510.55759147167Slow Rotation Alarm (Contact Type)Relay Output

฿ 5,320.00

1 Piece(s) 23 Day(s) Single-phase 200 VNA55.8424844.161.8Not Included-

฿ 9,285.00

1 Piece(s) 23 Day(s) Single-phase 200 VSuspend output55.8424844.161.8Slow Rotation Alarm (Contact Type)Relay Output

฿ 5,320.00

1 Piece(s) Same day Single-phase 200 VNA9.510.55759147167Not Included-