1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC Propeller Fan, Large type, MR Series (Part Number)

HEAT MEASURES FAN

AC Propeller Fan, Large type, MR Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,088.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC propeller fan with large airflow volume. Ideal for "ventilation cooling" that cools the entire interior of the device. Some models come with an alarm that detects abnormal rotation of the fan and outputs a signal.

Part Number
MRW18-BTA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Additional Function Alarm output format

฿ 12,755.00

HEAT MEASURES FAN 1 Piece(s) 23 Day(s) -Suspend output11.213.06569 (100 VAC), 71 (110 VAC, 115 VAC)275275 (100 VAC), 333 (110 VAC), 353 (115 VAC)Slow Rotation Alarm (Contact Type)Relay Output

Loading...

  1. 1

Basic Information

Type AC fan Representative Standard UL / CSA Type Fan Single Part
Connection Type Terminal Block Frame color Dark Gray

Please check the type/dimensions/specifications of the part MRW18-BTA in the AC Propeller Fan, Large type, MR Series series.

Products with similar specification

Part Number
MR18-BC
MR18-BTA
MR18-CC
MR18-CTA
MRW18-DTA
MRW18-TTA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInput Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Additional Function Alarm output format

฿ 5,088.33

1 Piece(s) 23 Day(s) Single-phase 100 VNA9.510.55759147167Not Included-

฿ 8,856.67

1 Piece(s) 23 Day(s) Single-phase 100 VSuspend output9.510.55759147167Slow Rotation Alarm (Contact Type)Relay Output

฿ 5,320.00

1 Piece(s) 23 Day(s) Single-phase 200 VNA55.8424844.161.8Not Included-

฿ 9,285.00

1 Piece(s) 23 Day(s) Single-phase 200 VSuspend output55.8424844.161.8Slow Rotation Alarm (Contact Type)Relay Output

฿ 13,383.33

1 Piece(s) 23 Day(s) -Suspend output11.213.065 (66 VAC), 200 (230 VAC)69 (200 VAC), 71 (220 VAC, 230 VAC)275 (294 VAC), 200 (230 VAC)275 (200 VAC), 333 (220 VAC), 353 (230 VAC)Slow Rotation Alarm (Contact Type)Relay Output

฿ 13,383.33

1 Piece(s) 23 Day(s) -Suspend output11.012.6 (200 VAC), 12.9 (220 VAC), 13.0 (230 VAC)6668 (200 VAC), 70 (220 VAC, 230 VAC)275275 (200 VAC), 333 (220 VAC), 343 (230 VAC)Slow Rotation Alarm (Contact Type)Relay Output