(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC propeller fan with large airflow volume. Ideal for "ventilation cooling" that cools the entire interior of the device. Some models come with an alarm that detects abnormal rotation of the fan and outputs a signal.
Part Number |
---|
MR18-CTA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Voltage | Sensor output | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Additional Function | Alarm output format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,285.00 | HEAT MEASURES FAN | 1 Piece(s) | 23 Day(s) | Single-phase 200 V | Suspend output | 5 | 5.8 | 42 | 48 | 44.1 | 61.8 | Slow Rotation Alarm (Contact Type) | Relay Output |
Loading...
Type | AC fan | Representative Standard | UL / CSA | Type | Fan Single Part |
---|---|---|---|---|---|
Connection Type | Terminal Block | Frame color | Dark Gray |
Please check the type/dimensions/specifications of the part MR18-CTA in the AC Propeller Fan, Large type, MR Series series.
Part Number |
---|
MR18-BC |
MR18-BTA |
MR18-CC |
MR18-DC |
MR18-DTA |
MR18-TTA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Input Voltage | Sensor output | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Additional Function | Alarm output format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,088.33 | 1 Piece(s) | 23 Day(s) | Single-phase 100 V | NA | 9.5 | 10.5 | 57 | 59 | 147 | 167 | Not Included | - | ||
฿ 8,856.67 | 1 Piece(s) | 23 Day(s) | Single-phase 100 V | Suspend output | 9.5 | 10.5 | 57 | 59 | 147 | 167 | Slow Rotation Alarm (Contact Type) | Relay Output | ||
฿ 5,320.00 | 1 Piece(s) | 23 Day(s) | Single-phase 200 V | NA | 5 | 5.8 | 42 | 48 | 44.1 | 61.8 | Not Included | - | ||
฿ 5,320.00 | 1 Piece(s) | Same day | Single-phase 200 V | NA | 9.5 | 10.5 | 57 | 59 | 147 | 167 | Not Included | - | ||
฿ 9,285.00 | 1 Piece(s) | 23 Day(s) | Single-phase 200 V | Suspend output | 9.5 | 10.5 | 57 | 59 | 147 | 167 | Slow Rotation Alarm (Contact Type) | Relay Output | ||
฿ 9,285.00 | 1 Piece(s) | 23 Day(s) | - | Suspend output | 9.3 | 9.8 | 57 | 58 | 142 | 147 | Slow Rotation Alarm (Contact Type) | Relay Output |
How can we improve?
How can we improve?