1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC Propeller Fan, Small Type, MU Series (Part Number)

AC Propeller Fan, Small Type, MU Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,105.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.

 
Part Number
T-MU1238A-21-GPSALE
T-MU1238A-51-GPSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Mounting Method

฿ 1,595.00

฿ 1,325.76

HEAT MEASURES FAN 1 Piece(s) 18 Day(s) [Other] 119x11938mm[Other] Single-phase 115VPSE / CE / UL / CSA2.7343468181Set (finger guard, mounting screws, plug cord for power connection)Standard speed-

฿ 1,626.67

฿ 1,350.95

HEAT MEASURES FAN 1 Piece(s) Same day [Other] 119x11938mm[Other] Single-phase 220/230PSE / CE / UL / CSA2.7343468181Set (finger guard, mounting screws, plug cord for power connection)Standard speed-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Uncoated (aluminum base)