(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.
Part Number |
---|
MU1238L-41B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,165.00 ฿ 968.35 | HEAT MEASURES FAN | 1 Piece(s) | Same day | [Other] 119x119 | 38mm | Single-phase 200 V | PSE / CE / UL | 1.9 | 1.8 | 33 | 32 | 34 | 27 | Fan unit | Low speed | - |
Loading...
Type | AC fan | Frame color | Uncoated (aluminum base) |
---|
Please check the type/dimensions/specifications of the part MU1238L-41B in the AC Propeller Fan, Small Type, MU Series series.
Part Number |
---|
MU1025S-51 |
MU1225M-11 |
MU1225M-21 |
MU1238L-51B |
MU1428S-11 |
MU1428S-41 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size | Thickness | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Type | Speed Type | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,165.00 | 1 Piece(s) | 18 Day(s) | [Other] 104x104 | 25mm | [Other] Single-phase 230V | CE / PSE / UL / CSA | 1.2 | 1.4 | 35 | 39 | 39 | 44 | Fan unit | Standard speed | - | ||
฿ 1,105.00 | 1 Piece(s) | 18 Day(s) | [Other] 119x119 | 25mm | Single-phase 100 V | CE / PSE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Fan unit | Medium speed | - | ||
฿ 1,105.00 | 1 Piece(s) | Same day | [Other] 119x119 | 25mm | [Other] Single-phase 115V | CE / PSE / UL / CSA | 1.4 | 1.7 | 33 | 37 | 32 | 31 | Fan unit | Medium speed | - | ||
฿ 1,165.00 | 1 Piece(s) | 18 Day(s) | [Other] 119x119 | 38mm | [Other] Single-phase 220/230 | CE / PSE / UL / CSA | 1.85(AC220V), 1.9(AC230V) | 1.9 | 33(AC220V), 34(AC230V) | 33 | 34 | 29 | Fan unit | Low speed | - | ||
฿ 1,350.00 | 1 Piece(s) | Same day | [Other] 140x140 | [Other] 28mm | Single-phase 100 V | CE / PSE / UL / CSA | 2.4 | 2.7 | 44 | 46 | 43 | 39 | Fan unit | Standard speed | - | ||
฿ 1,381.67 | 1 Piece(s) | Same day | [Other] 140x140 | [Other] 28mm | Single-phase 200 V | CE / PSE / UL | 2.4 | 2.7 | 44 | 46 | 43 | 39 | Fan unit | Standard speed | - |
How can we improve?
How can we improve?