1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC Propeller Fan, Small Type, MU Series (Part Number)

HEAT MEASURES FAN

AC Propeller Fan, Small Type, MU Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,105.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.

 
Part Number
MU1025S-41 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Mounting Method

฿ 1,165.00

฿ 968.35

HEAT MEASURES FAN 1 Piece(s) Same day [Other] 104x10425mmSingle-phase 200 VPSE / CE / UL1.21.435393944Fan unitStandard speed-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Uncoated (aluminum base)

Please check the type/dimensions/specifications of the part MU1025S-41 in the AC Propeller Fan, Small Type, MU Series series.

Products with similar specification

Part Number
MU1025L-11
MU1025S-11
MU1025S-51
MU1225M-11
MU1225M-21
MU1225M-41
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Mounting Method

฿ 1,105.00

1 Piece(s) Same day [Other] 104x10425mmSingle-phase 100 V-1.01.231342934Fan unitLow speed-

฿ 1,105.00

1 Piece(s) 18 Day(s) [Other] 104x10425mmSingle-phase 100 VCE / PSE / UL / CSA1.21.435393944Fan unitStandard speed-

฿ 1,165.00

1 Piece(s) 18 Day(s) [Other] 104x10425mm[Other] Single-phase 230VCE / PSE / UL / CSA1.21.435393944Fan unitStandard speed-

฿ 1,105.00

1 Piece(s) 18 Day(s) [Other] 119x11925mmSingle-phase 100 VCE / PSE / UL / CSA1.41.733373231Fan unitMedium speed-

฿ 1,105.00

1 Piece(s) Same day [Other] 119x11925mm[Other] Single-phase 115VCE / PSE / UL / CSA1.41.733373231Fan unitMedium speed-

฿ 1,165.00

1 Piece(s) 18 Day(s) [Other] 119x11925mmSingle-phase 200 VCE / PSE / UL1.41.733373231Fan unitMedium speed-