1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC Blower, MB Series (Part Number)

HEAT MEASURES FAN

AC Blower, MB Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,841.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.

 
Part Number
T-MB1665-T-A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter φ
(mm)
Type Speed ​​Type Runner thickness
(mm)

฿ 14,666.67

฿ 12,185.07

HEAT MEASURES FAN 1 Piece(s) 23 Day(s) [Other] Three-phase 200/230UL / CSA8.0(AC200V)9.0(AC200, 230V)76(AC200V)80(AC200, 230V)490(AC200V)686(AC200, 230V)φ160Set (mounting bracket, mounting screws included)-65

Loading...

  1. 1

Basic Information

Type Blower Size Other Thickness Other
Connection Type Lead Wire Frame color Dark gray

Please check the type/dimensions/specifications of the part T-MB1665-T-A in the AC Blower, MB Series series.

Products with similar specification

Part Number
MB1255-B
MB1255-D
MB1255-T
T-MB520-B-A
T-MB520-D-A
T-MB630-B-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInput Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter φ
(mm)
Type Speed ​​Type Runner thickness
(mm)

฿ 6,260.00

1 Piece(s) 23 Day(s) [Other] Single-phase 100/110/115CE / UL / CSA4.4(AC100V)5.1(AC100, 110, 115V)67(AC100V)71(AC100, 110V), 72(AC115V)309(AC100V)441(AC100, 110, 115V)φ120Fan unit-55

฿ 6,566.67

1 Piece(s) Same day [Other] Single-phase 200/220/230CE / UL / CSA4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)φ120Fan unit-55

฿ 6,566.67

1 Piece(s) 23 Day(s) [Other] Three-phase 200/220/230CE / UL / CSA4.4(AC200V)5.0(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200V)70(AC200V), 71(AC220, 230V)314(AC200V)451(AC200, 220, 230V)φ120Fan unit-55

฿ 2,115.00

1 Piece(s) Same day [Other] Single-phase 100/110/115CE / UL / CSA0.21(AC100V)0.24(AC100V), 0.25(AC110, 115V)33(AC100V)37(AC100V), 38(AC110, 115V)37(AC100V)53(AC100V), 55(AC110, 115V)φ50Set (mounting bracket, mounting screws included)-20

฿ 2,215.00

1 Piece(s) 82 Day(s) [Other] Single-phase 200/220/230CE / UL / CSA0.22(AC200V), 0.23(AC230V)0.27(AC200, 220, 230V)33(AC200, 230V)38(AC200, 220, 230V)38(AC200V), 40(AC230V)58(AC200V), 60(AC220, 230V)φ50Set (mounting bracket, mounting screws included)-20

฿ 2,056.67

1 Piece(s) Same day [Other] Single-phase 100/110/115CE / UL / CSA0.44(AC100V)0.36(AC100V), 0.45(AC110V), 0.49(AC115V)37(AC100V)33(AC100V), 38(AC110V), 40(AC115V)53(AC100V)76(AC100V), 77(AC110V), 79(AC115V)φ60Set (mounting bracket, mounting screws included)-30