(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.
Part Number |
---|
MB1665-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner diameter φ (mm) | Type | Speed Type | Runner thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,931.67 ฿ 11,574.43 | HEAT MEASURES FAN | 1 Piece(s) | 23 Day(s) | [Other] Three-phase 200/230 | UL / CSA | 8.0(AC200V) | 9.0(AC200, 230V) | 76(AC200V) | 80(AC200, 230V) | 490(AC200V) | 686(AC200, 230V) | φ160 | Fan unit | - | 65 |
Loading...
Type | Blower | Size | Other | Thickness | Other |
---|---|---|---|---|---|
Connection Type | Lead Wire | Frame color | Dark gray |
Please check the type/dimensions/specifications of the part MB1665-T in the AC Blower, MB Series series.
Part Number |
---|
MB1255-B |
MB1255-D |
MB1255-T |
MB520-B |
MB520-D |
MB630-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Input Voltage | Representative Standard | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Runner diameter φ (mm) | Type | Speed Type | Runner thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,260.00 | 1 Piece(s) | 23 Day(s) | [Other] Single-phase 100/110/115 | CE / UL / CSA | 4.4(AC100V) | 5.1(AC100, 110, 115V) | 67(AC100V) | 71(AC100, 110V), 72(AC115V) | 309(AC100V) | 441(AC100, 110, 115V) | φ120 | Fan unit | - | 55 | ||
฿ 6,566.67 | 1 Piece(s) | Same day | [Other] Single-phase 200/220/230 | CE / UL / CSA | 4.4(AC200V), 4.5(AC230V) | 4.9(AC200V), 5.1(AC220V), 5.2(AC230V) | 67(AC200, 230V) | 69(AC200V), 71(AC220, 230V) | 314(AC200, 230V) | 451(AC200, 220, 230V) | φ120 | Fan unit | - | 55 | ||
฿ 6,566.67 | 1 Piece(s) | 23 Day(s) | [Other] Three-phase 200/220/230 | CE / UL / CSA | 4.4(AC200V) | 5.0(AC200V), 5.1(AC220V), 5.2(AC230V) | 67(AC200V) | 70(AC200V), 71(AC220, 230V) | 314(AC200V) | 451(AC200, 220, 230V) | φ120 | Fan unit | - | 55 | ||
฿ 1,916.67 | 1 Piece(s) | Same day | [Other] Single-phase 100/110/115 | CE / UL / CSA | 0.21(AC100V) | 0.24(AC100V), 0.25(AC110, 115V) | 33(AC100V) | 37(AC100V), 38(AC110V, AC115V) | 37(AC100V) | 53(AC100V), 55(AC110, 115V) | φ50 | Fan unit | - | 20 | ||
฿ 1,983.33 | 1 Piece(s) | Same day | [Other] Single-phase 200/220/230 | CE / UL / CSA | 0.22(AC200V), 0.23(AC230V) | 0.27(AC200, 220, 230V) | 33(AC200, 230V) | 38(AC200, 220, 230V) | 38(AC200V), 40(AC230V) | 58(AC200V), 60(AC220, 230V) | φ50 | Fan unit | - | 20 | ||
฿ 1,841.67 | 1 Piece(s) | Same day | [Other] Single-phase 100/110/115 | CE / UL / CSA | 0.44(AC100V) | 0.36(AC100V), 0.45(AC110V), 0.49(AC115V) | 37(AC100V) | 33(AC100V), 38(AC110V), 40(AC115V) | 53(AC100V) | 76(AC100V), 77(AC110V), 79(AC115V) | φ60 | Fan unit | - | 30 |
How can we improve?
How can we improve?