1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC Cross Flow Fan, MF Series (Part Number)

HEAT MEASURES FAN

AC Cross Flow Fan, MF Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,418.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A cross flow fan for AC power supplies that blows wind evenly over a wide area and is optimal for cooling circuit boards.
· The shape is rectangular and compact, so installation is simple.

 
Part Number
MF915-DC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner length
(mm)
Runner rotational direction

฿ 4,910.00

฿ 4,078.74

HEAT MEASURES FAN 1 Piece(s) Same day [Other] Single-phase 200/220/2303.4(AC200V), 3.6(AC230V)3.7(AC200V), 4.0(AC220V), 4.1(AC230V)60(AC200V), 61(AC230V)63(AC200V), 64(AC220V, AC230V)88(AC200V), 92(AC230V)127(AC200V), 132(AC220V, AC230V)150Counterclockwise Direction

Loading...

  1. 1

Basic Information

Type Crossflow Size Other Thickness Other
Representative Standard CE / UL / CSA Type Fan unit Connection Type Plug cord used for power connection (not as an accessory)

Please check the type/dimensions/specifications of the part MF915-DC in the AC Cross Flow Fan, MF Series series.

Products with similar specification

Part Number
MF915-BC
MF915B-BC
MF915B-DC
MF930-BC
MF930-DC
MF930B-BC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInput Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner length
(mm)
Runner rotational direction

฿ 4,418.33

1 Piece(s) Same day [Other] Single-phase 100/110/1153.43.7(AC100V), 4.0(AC110V), 4.1(AC115V)6063(AC100V), 64(AC110V, AC115V)88127(AC100V), 132(AC110V, AC115V)150Counterclockwise Direction

฿ 4,418.33

1 Piece(s) 23 Day(s) [Other] Single-phase 100/110/1153.43.7(AC100V), 4.0(AC110V), 4.1(AC115V)6063(AC100V), 64(AC110V, AC115V)88127(AC100V), 132(AC110V, AC115V)150Clockwise

฿ 4,910.00

1 Piece(s) Same day [Other] Single-phase 200/220/2303.4(AC200V), 3.6(AC230V)3.7(AC200V), 4.0(AC220V), 4.1(AC230V)60(AC200V), 61(AC230V)63(AC200V), 64(AC220V, AC230V)88(AC200V), 92(AC230V)127(AC200V), 132(AC220V, AC230V)150Clockwise

฿ 4,910.00

1 Piece(s) 23 Day(s) [Other] Single-phase 100/110/11566.2(AC100V), 6.6(AC110V), 6.8(AC115V)5860(AC100V), 62(AC110V), 63(AC115V)74103(AC100V), 106(AC110V, AC115V)300Counterclockwise Direction

฿ 5,155.00

1 Piece(s) Same day [Other] Single-phase 200/220/2306.0(AC200V), 6.2(AC230V)6.2(AC200V), 6.6(AC220V), 6.8(AC230V)58(AC200V), 60(AC230V)60(AC200V), 62(AC220V), 63(AC230V)74(AC200V), 78(AC230V)103(AC200V), 106(AC220V, AC230V)300Counterclockwise Direction

฿ 4,910.00

1 Piece(s) 23 Day(s) [Other] Single-phase 100/110/11566.2(AC100V), 6.6(AC110V), 6.8(AC115V)5860(AC100V), 62(AC110V), 63(AC115V)74103(AC100V), 106(AC110V, AC115V)300Clockwise