Force gauge (FGP series)

Caution
Product Description
High-performance force gauge
[Features]
· Effective data editing.
· A new type of force gauge with enhanced data management functionality.
· Import of data to Excel at high speeds: 100 times/sec. "Toriemon USB" add-in software that makes importing measurement data to Excel possible is available. The measurement data is easily editable on a PC.
· USB functionality equipped: Uses high versatility USB for the interface. Captured data can easily be transferred to a connected PC.
· High-speed sampling: 1000 times per second high-speed data acquisition is possible.
· Three built-in memory functions: Continuous, single, and standard. Can store up to 1,000 sets of measurement data (continuous memory mode).
· Comparator function: Pass/fail determination of measured values in relation to set upper and lower limits is possible.