1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tubing General-Use Clear-Type【10-20 Pieces Per Package】 (SMTA3T20M)

HEAT-SHRINKABLE TUBE

Heat Shrink Tubing General-Use Clear-Type (SMTA3T20M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a heat shrink tube with exceptional oil resistance and chemical resistance properties (color: transparent).

[Features]
• General purpose heat shrink tube.
• Superior oil and chemical resistance properties.
• Clear color.

 
Part Number
SMTA3T20M
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Nominal Size
(mm)
Packaging Quantity
(Book)

฿ 702.99

HEAT-SHRINKABLE TUBE 1 Pack(s)

20 Pieces Per Package

3 Day(s) 103.60.43X0.220

Loading...

  1. 1

Basic Information

Material Polyolefin Color Transparency Special Function/Application Chemical-Resistant
Shrinkage temperature(°C or more) 115 Shrink factor (% display)(% or more) 40 Length(m) 1
Other Properties Oil Resistant

Please check the type/dimensions/specifications of the part SMTA3T20M in the Heat Shrink Tubing General-Use Clear-Type series.

Products with similar specification

Part Number
SMTA1.5T20M
SMTA2T20M
SMTA4T10M
SMTA5T10M
SMTA6T10M
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Nominal Size
(mm)
Packaging Quantity
(Book)

฿ 826.06

1 Pack(s)

20 Pieces Per Package

Same day 102.10.41.5x0.220

฿ 683.81

1 Pack(s)

20 Pieces Per Package

Same day 102.60.42x0.220

฿ 338.00

1 Pack(s)

10 Pieces Per Package

Same day 104.60.44x0.210

฿ 370.00

10 Pack(s)

10 Pieces Per Package

3 Day(s) 105.60.45x0.210

฿ 867.15

10 Pack(s)

10 Pieces Per Package

3 Day(s) 106.50.56x0.2510