(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a heat shrink tube with exceptional oil resistance and chemical resistance properties (color: black)
[Features]
• General purpose heat shrink tube.
• Exceptional oil and chemical resistance properties.
• Clear color.
Part Number |
---|
SMTA1.5B20M |
SMTA2B20M |
SMTA3B20M |
SMTA4B10M |
SMTA5B10M |
SMTA8B10M |
SMTA10B10M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Nominal Size (mm) | Packaging Quantity (Book) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 646.79 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | 10 | 2.1 | 0.4 | 1.5x0.2 | 20 | ||
฿ 750.32 ฿ 367.13 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 2.6 | 0.4 | 2x0.2 | 20 | ||
฿ 655.00 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | 10 | 3.6 | 0.4 | 3X0.2 | 20 | ||
฿ 338.00 ฿ 226.46 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 4.6 | 0.4 | 4x0.2 | 10 | ||
฿ 370.00 ฿ 224.11 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 5.6 | 0.4 | 5x0.2 | 10 | ||
฿ 470.00 ฿ 289.80 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 8.5 | 0.5 | 8x0.25 | 10 | ||
฿ 569.98 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 10.5 | 0.5 | 10x0.25 | 10 |
Loading...
Material | Polyolefin | Color | Black | Special Function/Application | Chemical-Resistant |
---|---|---|---|---|---|
Shrinkage temperature(°C or more) | 115 | Shrink factor (% display)(% or more) | 40 | Length(m) | 1 |
Other Properties | Oil Resistant |
How can we improve?
How can we improve?