(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reinforces, protects, and insulates wire terminals and wire connections. This 125°C rated flame retardant heat-shrinkable tubing can be used for color to bind and distinguish electrical wiring.
[Features]
• This 125°C rated flame retardant heat-shrinkable tubing meets UL and CSA standards.
• Meets UL224 and CSA standards.
• Flame retardant (does not contain chlorinated flame retardants or special brominated flame retardants (PBDE, PBB) and soft.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Nominal Size (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,224.21 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 1.3 | 0.33 | 1x0.2 | 200 | ||
฿ 6,367.88 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 2 | 0.36 | 1.5x0.2 | 200 | ||
฿ 6,584.98 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 2.5 | 0.44 | 2x0.2 | 200 | ||
฿ 7,781.55 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 3 | 0.44 | 2.5x0.25 | 200 | ||
฿ 8,553.45 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 3.5 | 0.44 | 3x0.25 | 200 | ||
฿ 9,506.26 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 0.44 | 3.5x0.25 | 200 | ||
฿ 10,540.98 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 4.5 | 0.44 | 4x0.25 | 200 | ||
฿ 5,852.52 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 5.4 | 0.56 | 5x0.25 | 100 | ||
฿ 3,521.01 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 7.4 | 0.56 | 7x0.25 | 50 | ||
฿ 4,013.03 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 8.4 | 0.56 | 8x0.25 | 50 | ||
฿ 4,063.75 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 9.4 | 0.56 | 9x0.25 | 50 | ||
฿ 4,875.48 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 10.4 | 0.56 | 10x0.25 | 50 | ||
฿ 5,381.41 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 21 Day(s) | 10 | 11.4 | 0.56 | 11x0.25 | 50 | ||
฿ 5,710.07 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 12.4 | 0.56 | 12x0.25 | 50 | ||
฿ 5,861.81 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 13.4 | 0.69 | 13x0.3 | 50 | ||
฿ 6,395.02 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 14.5 | 0.69 | 14x0.3 | 50 | ||
฿ 10,837.34 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 15.5 | 0.69 | 15x0.3 | 50 | ||
฿ 7,715.21 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 16.8 | 0.69 | 16x0.3 | 50 | ||
฿ 8,740.87 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 18.7 | 0.77 | 18x0.35 | 50 | ||
฿ 9,051.45 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 21.2 | 0.77 | 20x0.35 | 50 | ||
฿ 9,880.15 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 23.2 | 0.77 | 22x0.4 | 50 | ||
฿ 12,437.08 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 26.1 | 0.87 | 25x0.4 | 50 | ||
฿ 18,541.55 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 32 | 0.87 | 30x0.5 | 50 |
Loading...
Material | Polyolefin | Color | Black | Flame Retardant | Available |
---|---|---|---|---|---|
Representative Standard | UL / CSA | Shrinkage temperature(°C or more) | 90 | Shrink factor (% display)(% or more) | 50 |
Other Properties | Flexible |
How can we improve?
How can we improve?