1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumitube F(Z) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 85.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• A flame-retardant heat-shrinkable tube that meets UL standards.
• Meets UL224 standards.
• Flame retardant (does not contain chlorinated flame retardants or special brominated flame retardants (PBDE, PBB) and soft.

Part Number
スミチューブF(Z) 1X0.2(クロ)-1
スミチューブF(Z) 1X0.2(クロ)-5
スミチューブF(Z) 1X0.2(クロ)-200
スミチューブF(Z) 1.5X0.2(クロ)-1
スミチューブF(Z) 1.5X0.2(クロ)-5
スミチューブF(Z) 1.5X0.2(クロ)-200
スミチューブF(Z) 2X0.2(クロ)-5
スミチューブF(Z) 2X0.2(クロ)-200
スミチューブF(Z) 2.5X0.25(クロ)-1
スミチューブF(Z) 2.5X0.25(クロ)-5
スミチューブF(Z) 2.5X0.25(クロ)-200
スミチューブF(Z) 3X0.25(クロ)-1
スミチューブF(Z) 3X0.25(クロ)-5
スミチューブF(Z) 3X0.25(クロ)-200
スミチューブF(Z) 3.5X0.25(クロ)-1
スミチューブF(Z) 3.5X0.25(クロ)-5
スミチューブF(Z) 3.5X0.25(クロ)-200
スミチューブF(Z) 4X0.25(クロ)-1
スミチューブF(Z) 4X0.25(クロ)-5
スミチューブF(Z) 4X0.25(クロ)-200
スミチューブF(Z) 5X0.25(クロ)-5
スミチューブF(Z) 5X0.25(クロ)-100
スミチューブF(Z) 6X0.25(クロ)-100
スミチューブF(Z) 7X0.25(クロ)-1
スミチューブF(Z) 7X0.25(クロ)-5
スミチューブF(Z) 7X0.25(クロ)-50
スミチューブF(Z) 8X0.25(クロ)-50
スミチューブF(Z) 10X0.25(クロ)-5
スミチューブF(Z) 10X0.25(クロ)-50
スミチューブF(Z) 12X0.25(クロ)-1
スミチューブF(Z) 12X0.25(クロ)-5
スミチューブF(Z) 12X0.25(クロ)-50
スミチューブF(Z) 15X0.3(クロ)-1
スミチューブF(Z) 15X0.3(クロ)-5
スミチューブF(Z) 15X0.3(クロ)-50
スミチューブF(Z) 20X0.35(クロ)-1
スミチューブF(Z) 20X0.35(クロ)-5
スミチューブF(Z) 20X0.35(クロ)-50
スミチューブF(Z) 30X0.5(クロ)-1
スミチューブF(Z) 30X0.5(クロ)-5
スミチューブF(Z) 30X0.5(クロ)-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Nominal Size
(mm)
Length
(m)

฿ 93.16

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 101.30.331x0.21

฿ 285.74

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 101.30.331x0.25

฿ 7,935.81

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 101.30.331x0.2200

฿ 85.72

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) -20.361.5x0.21

฿ 204.11

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 1020.361.5x0.25

฿ 5,281.94

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1020.361.5x0.2200

฿ 216.81

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 102.50.442x0.25

฿ 5,598.51

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 102.50.442x0.2200

฿ 118.10

HEAT-SHRINKABLE TUBE 4 Piece(s) Available 3 Day(s) 1030.442.5x0.251

฿ 244.62

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1030.442.5x0.255

฿ 6,322.17

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1030.442.5x0.25200

฿ 123.81

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) -3.50.443x0.251

฿ 245.23

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 103.50.443x0.255

฿ 7,007.12

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 103.50.443x0.25200

฿ 91.94

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 1040.443.5x0.251

฿ 288.77

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1040.443.5x0.255

฿ 8,191.62

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1040.443.5x0.25200

฿ 91.94

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) -4.50.444x0.251

฿ 285.68

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 104.50.444x0.255

฿ 8,698.18

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 104.50.444x0.25200

฿ 308.90

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 105.40.565x0.255

฿ 4,990.84

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 105.40.565x0.25100

฿ 5,381.41

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 106.40.566x0.25100

฿ 168.43

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 107.40.567x0.251

฿ 391.57

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 107.40.567x0.255

฿ 3,033.02

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 107.40.567x0.2550

฿ 3,250.11

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 108.40.568x0.2550

฿ 457.94

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1010.40.5610x0.255

฿ 3,937.59

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1010.40.5610x0.2550

฿ 163.81

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) -12.40.5612x0.251

฿ 498.97

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1012.40.5612x0.255

฿ 4,685.42

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1012.40.5612x0.2550

฿ 217.41

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 1015.50.6915x0.31

฿ 631.63

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1015.50.6915x0.35

฿ 5,499.10

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1015.50.6915x0.350

฿ 279.70

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) -21.20.7720x0.351

฿ 732.39

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1021.20.7720x0.355

฿ 7,338.79

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1021.20.7720x0.3550

฿ 407.61

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 10320.8730x0.51

฿ 1,524.17

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 10320.8730x0.55

฿ 14,222.10

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 10320.8730x0.550

Loading...

  1. 1
 

Basic Information

Material Polyolefin Color Black Flame Retardant Available
Representative Standard UL Shrinkage temperature(°C or more) 90 Shrink factor (% display)(% or more) 50
Other Properties Flexible