1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumitube A

Sumitube A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 131.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• General purpose heat shrink tube.
• Exceptional oil and chemical resistance properties.
• Clear color.

Part Number
スミチューブA 1.5X0.2(クロ)-5
スミチューブA 1.5X0.2(クロ)-200
スミチューブA 1.5X0.2(トウメイ)-1
スミチューブA 1.5X0.2(トウメイ)-5
スミチューブA 1.5X0.2(トウメイ)-200
スミチューブA 2X0.2(クロ)-1
スミチューブA 2X0.2(クロ)-5
スミチューブA 2X0.2(クロ)-200
スミチューブA 2X0.2(トウメイ)-1
スミチューブA 2X0.2(トウメイ)-5
スミチューブA 2X0.2(トウメイ)-200
スミチューブA 2.5X0.2(クロ)-1
スミチューブA 2.5X0.2(クロ)-5
スミチューブA 2.5X0.2(クロ)-200
スミチューブA 2.5X0.2(トウメイ)-1
スミチューブA 2.5X0.2(トウメイ)-5
スミチューブA 2.5X0.2(トウメイ)-200
スミチューブA 3X0.2(クロ)-1
スミチューブA 3X0.2(クロ)-5
スミチューブA 3X0.2(クロ)-200
スミチューブA 3X0.2(トウメイ)-5
スミチューブA 3X0.2(トウメイ)-200
スミチューブA 3.5X0.2(クロ)-1
スミチューブA 3.5X0.2(クロ)-5
スミチューブA 3.5X0.2(クロ)-100
スミチューブA 3.5X0.2(トウメイ)-1
スミチューブA 3.5X0.2(トウメイ)-5
スミチューブA 3.5X0.2(トウメイ)-100
スミチューブA 4X0.2(クロ)-1
スミチューブA 4X0.2(クロ)-5
スミチューブA 4X0.2(クロ)-100
スミチューブA 4X0.2(トウメイ)-1
スミチューブA 4X0.2(トウメイ)-5
スミチューブA 4X0.2(トウメイ)-100
スミチューブA 5X0.2(クロ)-1
スミチューブA 5X0.2(クロ)-5
スミチューブA 5X0.2(クロ)-100
スミチューブA 5X0.2(トウメイ)-1
スミチューブA 5X0.2(トウメイ)-5
スミチューブA 5X0.2(トウメイ)-100
スミチューブA 6X0.25(クロ)-5
スミチューブA 6X0.25(クロ)-100
スミチューブA 6X0.25(トウメイ)-1
スミチューブA 6X0.25(トウメイ)-5
スミチューブA 6X0.25(トウメイ)-100
スミチューブA 7X0.25(クロ)-1
スミチューブA 7X0.25(クロ)-5
スミチューブA 7X0.25(クロ)-50
スミチューブA 7X0.25(トウメイ)-1
スミチューブA 7X0.25(トウメイ)-5
スミチューブA 7X0.25(トウメイ)-50
スミチューブA 10X0.25(クロ)-1
スミチューブA 10X0.25(クロ)-5
スミチューブA 10X0.25(クロ)-50
スミチューブA 10X0.25(トウメイ)-5
スミチューブA 10X0.25(トウメイ)-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Color Nominal Size
(mm)
Length
(m)

฿ 159.05

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 102.10.4Black1.5x0.25

฿ 3,479.61

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 102.10.4Black1.5x0.2200

฿ 159.05

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 102.10.4Transparency1.5x0.21

฿ 159.05

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 102.10.4Transparency1.5x0.25

฿ 3,479.61

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 102.10.4Transparency1.5x0.2200

฿ 145.72

HEAT-SHRINKABLE TUBE 1 Piece(s) Same day 102.60.4Black2x0.21

฿ 159.05

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 102.60.4Black2x0.25

฿ 3,479.61

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 102.60.4Black2x0.2200

฿ 159.05

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 102.60.4Transparency2x0.21

฿ 159.05

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 102.60.4Transparency2x0.25

฿ 3,479.61

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 102.60.4Transparency2x0.2200

฿ 159.05

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 103.10.4Black2.5x0.21

฿ 159.05

HEAT-SHRINKABLE TUBE 10 Piece(s) 9 Day(s) 103.10.4Black2.5x0.25

฿ 3,479.61

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 103.10.4Black2.5x0.2200

฿ 159.05

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 103.10.4Transparency2.5x0.21

฿ 131.24

HEAT-SHRINKABLE TUBE 10 Piece(s) 3 Day(s) 103.10.4Transparency2.5x0.25

฿ 3,101.89

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 103.10.4Transparency2.5x0.2200

฿ 174.29

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 103.60.4Black3x0.21

฿ 174.29

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 103.60.4Black3x0.25

฿ 3,479.61

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 103.60.4Black3x0.2200

฿ 174.29

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 103.60.4Transparency3x0.25

฿ 3,391.35

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 103.60.4Transparency3x0.2200

฿ 179.92

HEAT-SHRINKABLE TUBE 5 Piece(s) 7 Day(s) 104.10.4Black3.5x0.21

฿ 174.29

HEAT-SHRINKABLE TUBE 10 Piece(s) 9 Day(s) 104.10.4Black3.5x0.25

฿ 1,853.81

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 104.10.4Black3.5x0.2100

฿ 174.29

HEAT-SHRINKABLE TUBE 5 Piece(s) 7 Day(s) 104.10.4Transparency3.5x0.21

฿ 174.29

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 104.10.4Transparency3.5x0.25

฿ 1,340.34

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 104.10.4Transparency3.5x0.2100

฿ 227.69

HEAT-SHRINKABLE TUBE 1 Piece(s) Same day 104.60.4Black4x0.21

฿ 174.29

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 104.60.4Black4x0.25

฿ 1,853.81

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 104.60.4Black4x0.2100

฿ 174.29

HEAT-SHRINKABLE TUBE 1 Piece(s) Same day 104.60.4Transparency4x0.21

฿ 174.29

HEAT-SHRINKABLE TUBE 10 Piece(s) 9 Day(s) 104.60.4Transparency4x0.25

฿ 1,853.81

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 104.60.4Transparency4x0.2100

฿ 147.52

HEAT-SHRINKABLE TUBE 10 Piece(s) 3 Day(s) 105.60.4Black5x0.21

฿ 190.80

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 105.60.4Black5x0.25

฿ 2,086.06

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 105.60.4Black5x0.2100

฿ 190.80

HEAT-SHRINKABLE TUBE 10 Piece(s) 3 Day(s) 105.60.4Transparency5x0.21

฿ 190.80

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 105.60.4Transparency5x0.25

฿ 2,233.55

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 105.60.4Transparency5x0.2100

฿ 198.06

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 106.50.5Black6x0.255

฿ 2,249.06

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 106.50.5Black6x0.25100

฿ 226.67

HEAT-SHRINKABLE TUBE 10 Piece(s) 3 Day(s) 106.50.5Transparency6x0.251

฿ 198.06

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 106.50.5Transparency6x0.255

฿ 2,457.29

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 106.50.5Transparency6x0.25100

฿ 207.13

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 107.50.5Black7x0.251

฿ 207.13

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 107.50.5Black7x0.255

฿ 1,518.73

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 107.50.5Black7x0.2550

฿ 207.13

HEAT-SHRINKABLE TUBE 2 Piece(s) 3 Day(s) 107.50.5Transparency7x0.251

฿ 180.59

HEAT-SHRINKABLE TUBE 10 Piece(s) 9 Day(s) 107.50.5Transparency7x0.255

฿ 1,518.73

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 107.50.5Transparency7x0.2550

฿ 270.63

HEAT-SHRINKABLE TUBE 5 Piece(s) 3 Day(s) 1010.50.5Black10x0.251

฿ 222.85

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1010.50.5Black10x0.255

฿ 1,555.01

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1010.50.5Black10x0.2550

฿ 196.31

HEAT-SHRINKABLE TUBE 10 Piece(s) 9 Day(s) 1010.50.5Transparency10x0.255

฿ 1,619.23

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 1010.50.5Transparency10x0.2550

Loading...

  1. 1
 

Basic Information

Material Polyolefin Special Function/Application Chemical-Resistant Shrinkage temperature(°C or more) 115
Shrink factor (% display)(% or more) 40 Other Properties Oil Resistant