(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A junction box with 2 directional outputs (L).
[Features]
· JIS C8435.
· High weather-resistant and impact resistance (HI).
[Applications]
・ Use to connect cable and pipe.
Part Number |
---|
PVM14-2L |
PVM14-2LJ |
PVM16-2L |
PVM16-2LJ |
PVM22-2L |
PVM22-2LJ |
PVM28-2L |
PVM28-2LJ |
PVM36-2L |
PVM36-2LJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color | Compatible Pipe Diameter | Lid diameter (mm) | Directional pipe diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 132.06 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 112 | 112 | 38 | Gray | VE14 | 87 | 22 | ||
฿ 132.06 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 112 | 112 | 38 | Beige | VE14 | 87 | 22 | ||
฿ 138.11 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 117 | 117 | 38 | Gray | VE16 | 87 | 26 | ||
฿ 138.11 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 117 | 117 | 38 | Beige | VE16 | 87 | 26 | ||
฿ 156.25 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 122 | 122 | 41 | Gray | VE22 | 87 | 30 | ||
฿ 156.25 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 122 | 122 | 41 | Beige | VE22 | 87 | 30 | ||
฿ 240.91 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 140 | 140 | 46 | Gray | VE28 | 100 | 40 | ||
฿ 240.91 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 140 | 140 | 46 | Beige | VE28 | 100 | 40 | ||
฿ 349.72 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 154 | 154 | 57 | Gray | VE36 | 110 | 50 | ||
฿ 349.72 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 154 | 154 | 57 | Beige | VE36 | 110 | 50 |
Loading...
Representative Standard | PSE | Type | 2-direction output (L) |
---|
How can we improve?
How can we improve?