1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recessed Switch Enclosure (with Plaster Ring) Plastic Seirisu Box, CSW Series

CONTROL CONSOLE SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Recessed Switch Enclosure (with Plaster Ring) Plastic Seirisu Box, CSW Series
  • Recessed Switch Enclosure (with Plaster Ring) Plastic Seirisu Box, CSW Series
  • Recessed Switch Enclosure (with Plaster Ring) Plastic Seirisu Box, CSW Series
  • Recessed Switch Enclosure (with Plaster Ring) Plastic Seirisu Box, CSW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 380.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic recessed switch box with plaster ring.
[Features]
· JIS C8435 (box, cover) (except for 3NY and 6 pieces).
· Impact resistance resin (HI) in 3 minutes stat is with switch enclosure.
· The color is gray.
· With a convenient 4‑mm bar mounting hole to prevent the box from tilting. (No screw fixing necessary) (Except CSW-3NY/-4/-5/-6)
· With partition plates (for 2- to 6-gang)
[Applications]
· Used for mounting wiring equipment, etc.

 
Part Number
CSW-3SN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 380.19

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension width W(mm) 184 Dimension vertical H(mm) 123 Dimension depth D(mm) 39.6
Material Resin Representative Standard PSE Color Gray
Coating replacement cover type Aluminum foil included Standard Size For 3 pcs. (shallow type)