1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plaster Ring Cover Joint Frame (Plastic)

Plaster Ring Cover Joint Frame (Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 404.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simply cut with a knife.
[Features]
· No need to keep extension collars with different thicknesses.
· An economical cut type joint frame that can be cut to the required thickness (5 mm intervals).
· Easy to cut.
· 5 mm thick x 24 sheets (= 120 mm).
[Applications]
· Use it by attaching to a resin, metal, or coating cover (with flat / coating allowance).

 
Part Number
OF-11J
OF-12J
OF-12J2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Size

฿ 404.75

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) Round

฿ 404.75

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) Oval Type

฿ 452.96

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) 2 pc.

Loading...

  1. 1

Basic Information

Type Duct Part Apply Plastic / metal coating substitute cover (flat / coating thickness included)