1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rigid Vinyl Electrical Wire Conduit (J-Pipe) (VE-100)

PROTECTIVE TUBE CORRUGATE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A resin conduit that has both high weather resistance and impact resistance.
[Features]
·A JISC8430 standard rigid vinyl conduit.
·Light brown (LB) (up to size 54) is also available to match brown exterior walls, etc.
[Applications]
·Can be used as a cable duct or a protective tube, etc.

Part Number
VE-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Color Outer Diameter
(mm)
Approximately inner diameter
(mm)
Length
(m)
Color Standard PSE certified

฿ 4,083.93

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 7 Day(s) 100Grey1141004Gray--

Loading...

  1. 1
 

Basic Information

Type Cable Raceway Duct Shape Without Slit Protection Function (Environmental Resistance) Weatherability
Properties High weather resistance