1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Form Bushing 45° (Compact Type) for PF Conduit

Form Bushing 45° (Compact Type) for PF Conduit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 54.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Form bushing for PF conduits in pursuit of certainty and ease of use.
[Features]
·G type that is easy to disconnect.
·Can be connected and disconnected extremely easily.
·Compact and with flexible head.
·Ideal for piping to avoid reinforcing bars, etc.
·Can fixed with nails included in this product.
·With concrete intrusion prevention seal.
[Use]
·Used for dropping into a partition wall, riser part, penetrating, etc.

Specifications of Form Bushing 45° (for PF Conduit, Compact Type), G Type

Product numberCompatible conduitConnector screw size
FNEC-16GSPF conduit 16 * For nominal 16 (G1/2)
FNEC-16GPF conduit 16 * For nominal size 22 (G3/4)
FNEC-22GPF conduit 22 * For nominal size 22 (G3/4)
FNEC-28GPF conduit 28 * For nominal 28 (G1)

* Excluding MF

Dimensions

Dimensional drawing of Form Bushing 45° (for PF Conduit, Compact Type) G Type

Dimensional drawing of Form Bushing 45° (for PF Conduit, Compact Type) G Type

* The connector does not come with a concrete intrusion prevention cap.

 

(Units: mm)

 

Product numberLBHhScrew
FNEC-16GS63415714.7G1/2
FNEC-16G63415714.7G3/4
FNEC-22G63416814.7G3/4
FNEC-28G85.1637915.5G1
SymbolNameMaterialQuantityNote
1Main bodyFlame-retardant PE1
2For CD/PF conduits
Bent connector (G Type)
ABS etc.1JIS-compliant product
3Screw nailSWM2#15 × 28
Glossy chromate plating
4Orien Tape1Width 65 mm

Piping Example

Example of piping to partition walls

Example of piping to partition walls

After removing the concrete intrusion prevention seal, extract the nut of the form bushing, attach the panel connector via the joint nut, and conduit the PF conduit.

Piping example after concrete casting

Piping example after concrete casting

The cover is removable.

Part Number
FNEC-16G
FNEC-16GS
FNEC-22G
FNEC-28G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Nominal of Thread Type

฿ 63.82

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) -For nominal 22 (G3/4)G

฿ 54.25

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 16 (PF tube)For Nominal 16 (G1/2)-

฿ 59.69

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 22 (PF tube)For Nominal 22 (G3/4)-

฿ 95.98

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 28 (PF tube)For nominal 28 (G1)-

Loading...

  1. 1
 

Basic Information

Color Grey Material Resin