1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temporary Frame Bushing (for PF Pipes)

Temporary Frame Bushing (for PF Pipes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reliable and easy to use temporary PF pipe bushing.
[Features]
· G type which is easy to disconnect.
· Can be connected or disconnected.
· With an unhardened concrete intrusion prevention seal.
[Applications]
· Used for dropping the pipe into a partition wall, vertically installing a pipe, running a pipe through a partition wall, etc.

 
Part Number
MFSH-16G
MFSH-16GS
MFSH-22G
MFSH-28G
MFSH-36G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Nominal of Thread

฿ 57.88

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 16 (PF tube)For Nominal 16 (G1/2)

฿ 57.88

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 16 (PF tube)For Nominal 22 (G3/4)

฿ 63.93

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 22 (PF tube)For Nominal 22 (G3/4)

฿ 103.23

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 28 (PF tube)For nominal 28 (G1)

฿ 150.40

PROTECTIVE TUBE OPTION 1 Piece(s) 6 Day(s) 36 (PF tube)For Nominal 36 (G1 1/4)

Loading...

  1. 1

Basic Information

Color Grey Material Resin